Our high voltage ICs are ideal for driving both CCFLs (Cold Cathode Fluorescent Lamps) and EEFLs (External Electrode Fluorescent Lamps) for backlighting applications. They can drive a half bridge circuit made up of two N-MOSFETs with a supply voltage of up to 550 V, so the inverter can be supplied directly from a 400 V PFC bus.
Power management ICs
Half bridge control ICs for LCD backlighting applications
Key features and benefits
- Adjustable maximum fault timing
- High efficiency thanks to resonant topology
- Integrated level shifters, bootstrap diodes and PWM generator
- Master / slave configuration for simpler system configuration
- Integrated protections
- Cost effective system / BoM reduction
- Hard-switching control
- Low EMI
- Brightness level control through PWM switching
- No hard switching
Key applications
- LCD backlighting
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Training & events
Descriptive summary
The devices contain controller, level shifter, bootstrap diode and drivers for external half bridge power switches. There is also a low frequency PWM generator for controlling the brightness level of the lamps, using an analog brightness / dimming control voltage. PWM dimming can also be realized using a digital PWM input signal. PWM dimming can be synchronized with other ICs. The lamp current is controlled by means of a true zero voltage switching resonant control principle, ensuring lowest possible switch losses in the half bridge power structure. Capable of driving and controlling a half bridge inverter with resonant load circuit for CCFLs, the ICs can also drive an array of EEFLs.
Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| UBA2071AT | Half bridge control IC for CCFL backlighting | Download datasheet Order sample Buy online |






Follow us