UBA2015AT
600 V fluorescent lamp driver with PFC and linear dimming
The UBA2015AT is a high voltage Integrated Circuit (IC) intended to drive fluorescent lamps with filaments such as Tube Lamps (TL) and Compact Fluorescent Lamps (CFL) in general lighting applications. The IC comprises a fluorescent lamp control module, half-bridge driver, built-in critical conduction mode Power Factor Correction (PFC) controller/driver and several protection mechanisms. The IC drives fluorescent lamp(s) using a half-bridge circuit made of two MOSFETs with a supply voltage of up to 600 V. The UBA2015AT is designed to be supplied by a start-up bleeder resistor and a dV/dt supply from the half-bridge circuit, or any other auxiliary supply derived from the half-bridge or the PFC. The supply current of the IC is low. An internal clamp limits the supply voltage.


UBA2015DB01UBA2015P reference design 230 V
UBA2015DB02UBA2015P reference design 120 V
UBA2015DB04UBA2015AT dimmable dual lamp reference design 230 V
UBA2015DB05UBA2015AT dimmable dual lamp reference design 120 V
UBA2017ADB1070UBA2017AT 420V(DC) 2 x 35 W dimmable
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VFSHB | voltage on pin FSHB | continuous | 0 | 570 | V | |
| VFSHB | voltage on pin FSHB | t < 0.5 s | 0 | 630 | V | |
| VDD | supply voltage | 14 | V | |||
| Tj | junction temperature | -40 | 150 | °C |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| UBA2015AT/1 | UBA2015AT/1,118 | 9352 952 58118 | Volume production | SOT163-1 (SO20) | Tape reel smd | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | SLHB | half-bridge (HB) low-side switch current sense input | ![]() | ![]() |
| 2 | IFB | lamp current feedback input | ||
| 3 | EOL | end-of-life sensing input | ||
| 4 | VFB | lamp voltage feedback input | ||
| 5 | IREF | reference current setting | ||
| 6 | CIFB | lamp current feedback compensation | ||
| 7 | CF | high frequency (HF) oscillator timing capacitor | ||
| 8 | CPT | preheat and fault timing capacitor | ||
| 9 | DIM | dimming function input | ||
| 10 | PH/EN | preheat frequency setting combined with enable | ||
| 11 | FBPFC | PFC feedback input | ||
| 12 | COMPPFC | PFC output voltage feedback compensation | ||
| 13 | AUXPFC | PFC auxiliary winding input | ||
| 14 | GPFC | PFC gate driver output | ||
| 15 | GND | ground | ||
| 16 | VDD | supply | ||
| 17 | GLHB | HB low-side switch gate driver output | ||
| 18 | SHHB | HB high-side source connection | ||
| 19 | FSHB | HB floating supply connection | ||
| 20 | GHHB | HB high-side switch gate driver output |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| UBA2015AT/1 | UBA2015AT/1,118 | UBA2015AT/1 | Always Pb-free | 1 | 1 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 600 V fluorescent lamp driver with PFC, linear dimming and boost function (v.3.0) | 2011-11-16 | |
| Application note | SMPS EMC and layout guidlines (v.1.0) | 2011-02-18 | |
| Application note | Fluorescent lamp driver with PFC using the UBA2015/16 family (v.1.0) | 2011-06-20 | |
| Application note | TL applications with NXP ballast controllers (v.1.0) | 2011-09-15 | |
| Leaflet | NXP 600 V HF-TL lamp drivers UBA2015, UBA2015A and UBA2016A (v.1.0) | 2012-02-14 | |
| Logo | gif | GreenChip logo (v.1.0) | 2012-04-20 |
| User manual | UBA2016AT HFTL demo board with boost and dimming (v.1.1) | 2011-07-01 | |
| User manual | UBA2015P reference design 120 V (AC) (v.1.1) | 2011-09-08 | |
| User manual | UBA2015AP 120 V (AC) evaluation board (v.2.1) | 2012-03-09 | |
| User manual | UBA2015P reference design 230 V (AC) (v.1.2) | 2011-11-14 | |
| User manual | UBA2015AT Reference Design 230 V (AC) (v.1.1) | 2012-02-03 | |
| User manual | UBA2015AT Reference Design 120 V (AC) (v.1.1) | 2012-01-31 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
UBA2015P reference design 230 V
UBA2015P reference design 120 V
UBA2015AT dimmable dual lamp reference design 230 V
UBA2015AT dimmable dual lamp reference design 120 V
UBA2017AT 420V(DC) 2 x 35 W dimmable
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us