UBA20262T
600 V Power IC for step dimmable compact fluorescent lamps
The UBA20262 is a high voltage power IC intended to drive and control high power self-ballasted Compact Fluorescent Lamps (CFL) for 230 V mains. The UBA20262 includes a half-bridge power circuit made up of two NMOST power FETs with advanced features for step dimming and lamp current controlled boost feature for boosting cold (amalgam) CFL lamps. The controller contains a half-bridge drive function, including a high voltage level-shift circuit with integrated bootstrap diode, an oscillator function, a current control function both for preheat and burn, timer function and protection circuits. The UBA20262 is supplied via a high efficient dV/dt supply circuit.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VDHS | voltage on pin DHS | operating | 500 | V | ||
| VDHS | voltage on pin DHS | during 1 s | 600 | V | ||
| VDD | supply voltage | 14 | V | |||
| Ron | on-state resistance | Low Side | 3 | 3.6 | Ω | |
| Ron | on-state resistance | High Side | 3 | 3.6 | Ω | |
| Tj | junction temperature | -40 | 150 | °C | ||
| Plamp | lamp power | 20 | W | |||
| Vmains | mains voltage | 230 | V |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| UBA20262T/1 | UBA20262T/1,518 | 9352 953 25518 | Volume production | SOT163-1 (SO20) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | SLS | source low-side switch | ![]() | ![]() |
| 2 | SLS | source low-side switch | ||
| 3 | SLS | source low-side switch | ||
| 4 | LSAT | coil saturation level input | ||
| 5 | PGND | power ground | ||
| 6 | VDD | low voltage supply | ||
| 7 | RREF | internal reference current input | ||
| 8 | CF | voltage controlled oscillator capacitor | ||
| 9 | MDL | minimum dimming level input | ||
| 10 | CI | voltage controlled oscillator input integrating capacitor | ||
| 11 | CSI | current feedback sense input | ||
| 12 | n.c. | not connected | ||
| 13 | CP | preheat timing capacitor | ||
| 14 | CB | boost timing capacitor | ||
| 15 | SGND | signal ground | ||
| 16 | FS | floating supply voltage | ||
| 17 | HBO | half-bridge output; open output | ||
| 18 | DHS | high voltage supply; drain high-side switch | ||
| 19 | HBO | half-bridge output; open output | ||
| 20 | HBO | half-bridge output; open output |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| UBA20262T/1 | UBA20262T/1,518 | UBA20262T/1 | Always Pb-free | 3 | 3 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 600 V and 350 V power IC for step dimmable CFLs (v.2.0) | 2011-10-10 | |
| Application note | SMPS EMC and layout guidlines (v.1.0) | 2011-02-18 | |
| Application note | Triac dimmable CFL application using the UBA2028/UBA2014/UBA2027x (v.2.0) | 2012-02-27 | |
| Application note | Dimmable CFL using the UBA2026X family (v.1.0) | 2012-04-04 | |
| Leaflet | NXP GreenChip lighting driver ICs UBA2026x and UBA2027x (v.1.0) | 2012-01-30 | |
| Logo | gif | GreenChip logo (v.1.0) | 2012-04-20 |
| User manual | 230 V and 120 V reference design using UBA20261/2 (v.1.0) | 2011-09-30 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
UBA20262DB01 18 W 230 V Step-dimming CFL reference design
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us