UBA2028T
600 V dimmable power IC for compact fluorescent lamps
The UBA2028 is a high voltage power IC that drives and controls electronically ballasted Compact Fluorescent Lamps (CFLs). The IC includes a Metal-Oxide-Semiconductor Transistor (MOST) half-bridge power circuit, a dimming function, a high voltage level shift circuit, an oscillator function, a lamp voltage monitor, a current control function, a timer function and various protections.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VHV | voltage on pin HV | operating | 510 | V | ||
| VHV | voltage on pin HV | operating; during 1 s | 600 | V | ||
| VDD | supply voltage | 14 | V | |||
| Ron | on-state resistance | TR1 high-side power | 3 | Ω | ||
| Ron | on-state resistance | TR2 high-side power | 3 | Ω | ||
| Tj | junction temperature | -25 | 150 | °C | ||
| Plamp | burner power | 20 | W | |||
| Vmains | mains voltage | 230 | V |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| UBA2028T/N1 | UBA2028T/N1,518 | 9352 890 62518 | Volume production | SOT163-1 (SO20) | Reel Dry Pack, SMD, 13" | Standard Marking |
| UBA2028T/DB/230V | UBA2028T/DB/230V,5 | 9352 905 05598 | Development | SOT163-1 (SO20) | Standard Marking | |
| UBA2028T/DB/120V | UBA2028T/DB/120V,5 | 9352 905 04598 | Development | SOT163-1 (SO20) | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | HV | high-voltage input | ![]() | ![]() |
| 2 | FS | floating supply voltage; supply for high-side switch | ||
| 3 | FS | floating supply voltage; supply for high-side switch | ||
| 4 | GND | ground | ||
| 5 | ACM | capacitive mode input | ||
| 6 | LVS | lamp voltage sensor input | ||
| 7 | VREF | reference voltage output | ||
| 8 | CSP | positive input for the average current sensor | ||
| 9 | CSN | negative input for the average current sensor | ||
| 10 | CT | preheat timer output | ||
| 11 | CSW | input of voltage controlled oscillator | ||
| 12 | CF | voltage controlled oscillator output | ||
| 13 | IREF | internal reference current input | ||
| 14 | GND | ground | ||
| 15 | GLO | gate output for the low-side switch, must be wired to pin 18 | ||
| 16 | VDD | low voltage supply | ||
| 17 | PCS | preheat current sensor input | ||
| 18 | GLI | gate input for the low-side switch, must be wired to pin 15 | ||
| 19 | SH | source for the high-side switch | ||
| 20 | SL | source low-side switch, connected to PGND via a resistor |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| UBA2028T/N1 | UBA2028T/N1,518 | UBA2028T/N1 | Always Pb-free | 3 | 3 | ||||
| UBA2028T/DB/230V | UBA2028T/DB/230V,5 | Not available | NA | NA | |||||
| UBA2028T/DB/120V | UBA2028T/DB/120V,5 | Not available | NA | NA |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 600 V dimmable power IC for compact fluorescent lamps (v.2.0) | 2010-07-19 | |
| Application note | SMPS EMC and layout guidlines (v.1.0) | 2011-02-18 | |
| Application note | Triac dimmable CFL application using the UBA2028/UBA2014/UBA2027x (v.2.0) | 2012-02-27 | |
| Leaflet | Optimize the cost, size, and efficiency of fluorescent lighting; NXP Driver ICs for CFL/HF-TL applications (v.1.0) | 2009-08-01 | |
| Logo | gif | GreenChip logo (v.1.0) | 2012-04-20 |
| User manual | UBA2028 CFL 18 W, 120 V dimmable reference board (v.3.0) | 2010-08-27 | |
| User manual | UBA2028 CFL 18 W, 230 V dimmable reference board (v.3.0) | 2010-07-21 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us