UBA2036TS
Full bridge control IC for HID automotive lighting
The UBA2036TS is a high voltage monolithic integrated circuit (IC) manufactured in a High Voltage Silicon On Insulator (HVSOI) process. This circuit is designed for driving MOSFETs in a full bridge configuration. In addition, it features a disable function, an internal adjustable oscillator and an external clock input function with a high-voltage level shifter for driving the bridge. To guarantee an accurate 50% duty cycle, the oscillator signal can be passed through a divider before being fed to the output drivers. The UBA2036TS is especially suitable for High Intensity Discharge (HID) lamp drivers for car headlights, projectors and general lighting applications.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VHV | voltage on pin HV | 0 | 550 | V | ||
| VVDD | voltage on pin VDD | DC | 0 | 14 | V | |
| Tj | junction temperature | -40 | 150 | °C | ||
| fbridge | bridge frequency | VRC = 0 V | 200 | kHz | ||
| fosc(int) | internal oscillator frequency | VCLK = 0 V; VSS(CLK) = 0 V | 100 | kHz |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| UBA2036TS/N1 | UBA2036TS/N1,118 | 9352 841 59118 | Volume production | SOT341-1 (SSOP28) | Reel Pack, SMD, 13" | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | VSS(CLK) | negative supply voltage for logic oscillator input | ![]() | ![]() |
| 2 | CLK | oscillator input | ||
| 3 | VDD(CLK) | positive supply voltage for logic oscillator input | ||
| 4 | n.c. | not connected | ||
| 5 | n.c. | not connected | ||
| 6 | HV | high voltage supply input for internal series regulator | ||
| 7 | n.c. | not connected | ||
| 8 | n.c. | not connected | ||
| 9 | VDD | internal low voltage supply | ||
| 10 | SU | input for start-up delay | ||
| 11 | DD | input for divider disable | ||
| 12 | BD | input for bridge disable | ||
| 13 | RC | RC input for internal oscillator | ||
| 14 | SGND | signal ground | ||
| 15 | GHL | gate driver output for upper left MOSFET | ||
| 16 | FSL | floating supply left | ||
| 17 | SHL | source upper left MOSFET | ||
| 18 | n.c. | not connected | ||
| 19 | n.c. | not connected | ||
| 20 | GLL | gate driver output for lower left MOSFET | ||
| 21 | PGND | power ground | ||
| 22 | n.c. | not connected | ||
| 23 | GLR | gate driver output for lower right MOSFET | ||
| 24 | n.c. | not connected | ||
| 25 | n.c. | not connected | ||
| 26 | SHR | source upper right MOSFET | ||
| 27 | FSR | floating supply right | ||
| 28 | GHR | gate driver upper right MOSFET |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| UBA2036TS/N1 | UBA2036TS/N1,118 | UBA2036TS/N1 | Always Pb-free | 1 | 1 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Full bridge control IC for HID automotive lighting (v.1.0) | 2008-10-30 | |
| Application note | SMPS EMC and layout guidlines (v.1.0) | 2011-02-18 | |
| Logo | gif | GreenChip logo (v.1.0) | 2012-04-20 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us