TDA3664
Very low dropout voltage/quiescent current 5 V voltage regulator
The TDA3664 is a fixed voltage regulator with very low dropout voltage/quiescent current, which operates over a wide supply voltage range.
The regulator is available as:
Very low dropout voltage/quiescent current 5 V voltage regulator

| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Very low dropout voltage/quiescent current 5 V voltage regulator (v.7.0) | 2007-06-25 | |
| Leaflet | Inherent system flexibility for solid-state lighting; NXP Ultra-high brightness RGBA LED reference design with dimming (v.1.0) | 2007-02-01 | |
| Logo | gif | GreenChip logo (v.1.0) | 2012-04-20 |
| Selection guide | Application guide; Portable devices and mobile handsets (v.2.0) | 2012-03-13 |
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us