TEA1713T
Resonant power supply control IC with PFC
The TEA1713 integrates a Power Factor Corrector (PFC) controller and a controller for a Half-Bridge resonant Converter (HBC) in a multi-chip IC. It provides the drive function for the discrete MOSFET in an up-converter and for the two discrete power MOSFETs in a resonant half-bridge configuration. Highly efficient and reliable power supplies providing over 100 W can be designed easily using the TEA1713, with a minimum of external components.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| TEA1713T/N2 | TEA1713T/N2,518 | 9352 939 19518 | Volume production | SOT137-1 (SO24) | Reel Dry Pack, SMD, 13" | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| TEA1713T/N1 | TEA1713T/N1,518 | 9352 895 98518 | Withdrawn Replacement product | SOT137-1 (SO24) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | COMPPFC | frequency compensation for PFC controller | ![]() | ![]() |
| 2 | SNSMAINS | sense input for mains voltage | ||
| 3 | SNSAUXPFC | sense input for PFC demagnetization timing | ||
| 4 | SNSCURPFC | sense input for momentary current and soft start of the PFC controller | ||
| 5 | SNSOUT | sense input for monitoring the output voltage of the HBC | ||
| 6 | SUPIC | low-voltage supply for SUPIC input; output of internal HV start-up source | ||
| 7 | GATEPFC | gate driver output for PFC MOSFET | ||
| 8 | PGND | power ground; reference (ground) for HBC low-side and PFC driver | ||
| 9 | SUPREG | regulated SUPREG IC supply; output from internal regulator; input for drivers | ||
| 10 | GATELS | gate driver output for low-side MOSFET of HBC | ||
| 11 | n.c. | not connected; high-voltage spacer. | ||
| 12 | SUPHV | high-voltage supply input for internal HV start-up source | ||
| 13 | GATEHS | gate driver output for high-side MOSFET of HBC | ||
| 14 | SUPHS | high-side driver supply input | ||
| 15 | HB | reference for high-side driver; input for half-bridge slope detection | ||
| 16 | n.c. | not connected; high-voltage spacer | ||
| 17 | SNSCURHBC | sense input for momentary HBC current | ||
| 18 | SGND | signal ground; reference (ground) for IC. | ||
| 19 | CFMIN | minimum frequency setting for HBC | ||
| 20 | RFMAX | maximum frequency setting for HBC | ||
| 21 | SNSFB | sense input for output voltage regulation feedback | ||
| 22 | SSHBC/EN | combined soft start timing of HBC and IC enable input; enabling of PFC or PFC and HBC controllers | ||
| 23 | RCPROT | protection timer setting for time-out and restart | ||
| 24 | SNSBOOST | sense input for boost voltage |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| TEA1713T/N1 | 935289598518 | 31-Aug-11 | 30-Sep-11 | TEA1713T/N2 | DN 201106016DNU01 | Variant/Package Withdrawal | Multi-Source. Limited Availability. Refer to 201104002F dated April 5, 2011. |
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| flimit(HB) | frequency limit on pin HB | Cosc(min) 20 pF | 500 | 670 | kHz | |
| fmax(PFC) | PFC maximum frequency | 100 | 125 | 150 | kHz | |
| Tj | junction temperature | -40 | 150 | °C | ||
| VSUPIC | voltage on pin SUPIC | -0.4 | 38 | V | ||
| VSUPHV | voltage on pin SUPHV | continuous | -0.4 | 630 | V |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TEA1713T/N2 | TEA1713T/N2,518 | TEA1713T/N2 | Always Pb-free | 3 | 3 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TEA1713T/N1 | TEA1713T/N1,518 | Always Pb-free | 3 | 3 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| TEA1713T/N1 | 935289598518 | 31-Aug-11 | 30-Sep-11 | TEA1713T/N2 | DN 201106016DNU01 | Variant/Package Withdrawal | Multi-Source. Limited Availability. Refer to 201104002F dated April 5, 2011. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Resonant power supply control IC with PFC (v.2.0) | 2011-02-09 | |
| Application note | TEA1713 resonant power supply control IC with PFC (v.2.0) | 2011-09-26 | |
| User manual | Typical 250 W LCD TV AC-DC power supply application with the TEA1713 PFC and half-bridge resonant controller (v.1.0) | 2010-04-19 | |
| User manual | TEA1713T 90W resonant adapter User manual (v.1.0) | 2011-04-11 | |
| User manual | TEA1713 and TEA1795 demo board for 150 W all-in-one PC adapter (v.1.0) | 2011-09-28 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us