HEXIWEAR: Hexiwear - Complete IoT Development Solution

Overview

Hexiwear - Complete IoT Development Solution

Hexiwear - Complete IoT Development Solution

Hexiwear Pod

Hexiwear Pod

Hexiwear Watch

Hexiwear Watch

Features

Supported Devices

  • K64_120: Kinetis® K64-120 MHz, 256KB SRAM Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core
  • KW40Z: Kinetis® KW40Z-2.4 GHz Dual Mode: BLE and 802.15.4 Wireless Radio Microcontroller (MCU) based on ARM® Cortex®-M0+ Core
  • FXAS21002C: 3-Axis Digital Gyroscope
  • FXOS8700CQ: Digital Sensor - 3D Accelerometer (±2g/±4g/±8g) + 3D Magnetometer
  • MC34671: 600 mA Single-cell Li-Ion/Li-Polymer Battery Charger
  • MPL3115A2: 20 to 110kPa, Absolute Digital Pressure Sensor

Design Resources

Hexiwear: A Development Solution

The Hexiwear platform is designed to be expandable and it's a great development solution. Designed for expansion with easy access to SPI, I2C and other serial interfaces for customization. It's easy developing with Hexiwear and its docking station, you can add from nearly 200 sensors through click boards which comes with example code to get you started in minutes.

Hexiwear Docking Station