SLN-IOT-GPI: Integrated Development Experience (IDEx) Reference Design for General Purpose IoT Systems

Overview

IDEx for General Purpose IoT Systems

IDEx for General Purpose IoT Systems

Modular IoT Gateway Hardware Block Diagram

Modular IoT Gateway Hardware Block Diagram

Modular IoT Gateway Software Architecture

Modular IoT Gateway Software Architecture

Modular Edge Node Hardware Block Diagram

Modular Edge Node Hardware Block Diagram

Modular Edge Node Software Architecture

Modular Edge Node Software Architecture

Features

Supported Devices

  • PN7120: NFC controller, supporting all NFC Forum modes, with integrated firmware and NCI interface
  • KW41Z: Kinetis® KW41Z-2.4 GHz Dual Mode: BLE and 802.15.4 Wireless Radio Microcontroller (MCU) based on ARM® Cortex®-M0+ Core
  • PF3001: 10-Channel Configurable PMIC
  • i.MX6UL: i.MX 6UltraLite Processor - Low-power, secure, ARM® Cortex®-A7 Core
  • PCF85263ATL: Tiny Real-Time Clock/calendar with alarm function, battery switch-over, time stamp input, and I²C-bus
  • JN5179: ZigBee and IEEE802.15.4 Wireless Microcontroller with 512 kB Flash, 32 kB RAM