QORIQPROFIBUS: Single-chip PROFIBUS Reference Platform for QorIQ® and PowerQUICC® Processors

Overview

Features

PROFIBUS Block Diagram

PROFIBUS Block Diagram

PROFIBUS Solutions on QorIQ® and PowerQUICC® Processors - Demo

Video

Supported Devices

  • MPC8309: Low-Power PowerQUICC® II Pro Processor with DDR2, eSDHC, 128-ch. HDLC/TDM, 10/100 Ethernet, USB, IEEE® 1588
  • P1021: QorIQ® P1021/12 Single- and Dual-Core Multi-Protocol Communications Processors
  • P1025: QorIQ® P1025/16 Single- and Dual-Core Multi-Protocol Communications Processors

Get Started

Getting Started With NXP PROFIBUS for PowerQUICC and QorIQ

NXP offers PROFIBUS Layer 2 firmware for PowerQUICC and QorIQ processors with a QUICC Engine controller. The PROFIBUS software supports both Master and Slave modes of operation and can be evaluated on the P1025 processor. Instructions for accessing the hardware evaluation platform and the software are given below.

PROFIBUS for PowerQUICC and QorIQ can be evaluated using TWR-P1025-KIT

To build/install/load the PROFIBUS software you will need CodeWarrior for Power Architecture V10.3

The PROFIBUS Slave package includes the following:

CodeWarrior for Power Architecture V10.3 project archive containing:

  • QUICC Engine PROFIBUS microcode (binary)
  • PROFIBUS Layer 2 driver example (source code)
  • PROFIBUS Layer 7 stack (binary provided by TMG)
  • A sample application (source code)
  • The /Docs folder of the project contains:
    • Readme file
    • Release Notes
    • PROFIBUS Microcode User Manual
    • NXP PROFIBUS Slave Layer 2 API description
    • Sample test logs
    • Software Getting Started Guide
    • Hardware Getting Started Guide

Download the PROFIBUS SLAVE software.

Request a download of the PROFIBUS MASTER software.