RF

Latest videos

  • Dual-modem AISG transceiver for wireless base stat...

    youtube video

    Dual-modem AISG transceiver for wireless base stations, antennas (NXP Demo @ IMS 2013)


AISG transceivers and controllers

NXP's AISG (Antenna Interface Standards Group) transceiver products are highly integrated and optimized solutions for manufacturers of base stations, Tower Mounted Amplifiers (TMAs), remote electrical tilt (RET) antennas and any other tower mounted devices requiring AISG control functionality. Choose from standalone single and dual modem AISG transceivers (ASC3011 and ASC3012), or AISG transceivers with an embedded powerful 94 MHz ARM Cortex M3 CPU with embedded flash program memory (ASC3101 and ASC3112).

The devices come with a complete software development kit, including a reference AISG stack for basic control and power management. This allows base station and tower mounted device manufacturers to reduce the number of application components,increase manufacturability and interoperability while at the same time reducing cost.




Key features and benefits

  • Fully AISG standard compliant
  • Very low component count
  • 2 AISG transceivers and a powerful ARM CPU in a single package
  • Supports 9.6 kbps and 38.4 kbps AISG OOK data rates
  • Supports 2.176 MHz (AISG), and additionally 4.352 MHz and 6.528 MHz carrier frequency
  • Advanced DSP based AISG modem with programmable parameters
  • 3 selectable sensitivity levels (standard, high and ultra high)
  • Powerful 94 MHz ARM Cortex M3 processors with generous memories, interrupts and peripheral support (ASC31xx)
  • Small HLQFP144 package (ASC31xx) or very small HVQFN64 package (ASC301x)

Key applications

  • Base stations
  • Tower Mounted Amplifiers
  • RET antennas
  • Tower mounted devices with AISG control

Design tools & Assets

A central place for your design support and tooling. For today´s short product development cycles, NXP helps you with this portal to simplify your design.
Read more


Training & events

View or download the latest product and application modules; developed by engineers for engineers

Read more

In this section you can find the shows and events where you can meet NXP

Read more

Descriptive summary

Multi-modem configurations

NXP offers the AISG transceiver products as pre-programmed single modem or dual modem devices. The dual modem devices have 2 fully independent transceivers that can each be separately configured by the user to any desired setting. The pre-programmed modems can be used with their default parameter settings that are AISG compliant. Changing the modem settings (mainly receiver sensitivity and transmitter output power level) is possible by standard I2C bus access. The settings are stored in the internal non-volatile flash memory of the product and can be either programmed prior to assembling the device as part of the system, or in-system if I2C bus access is provided. The modem device can have 4 different I2C slave addresses, which allows connecting 4 devices to the same I2C bus, or when using a dual modem device, a total of 8 AISG transceivers on a single I2C bus. Therefore no hardware components need to be changed. The AISG transceivers can even be configured during site installation.



Embedded ARM Cortex M3 processor

In addition to the single and dual standalone AISG transceiver products, NXP also provides a version with an embedded 94 MHz ARM Cortex M3 processor. Also these come in a single and dual AISG transceiver version. The ARM processor includes a broad range of interfaces like PWM output, multi-channel ADC/DAC, and a high number of GPIO pins. This makes the ASC31xx AISG devices a flexible solution for tower mounted amplifiers, antennas with remote electrical tilt control, or adjustable filters and combiners. With 256 kbytes of integrated flash memory and 16 kbytes of SRAM there is sufficient memory for both the AISG protocol stack and application software.

Programmable transmitter output power

Our ASC301x and ASC31xx AISG transceiver devices with integrated 50 Ohm termination offer a transmit power to the feeder cable from 0 dBm to 10 dBm, or 5dB higher than the output power required by the AISG standard. This can be used to compensate for external circuit attenuation after the transmitter. Transmitter power is programmable in steps of 1 dBm for a transmitter output level up to 5 dBm, and in steps of 0.5 dBm for transmitter output levels of 5 to 10 dBm. The emission profile is AISG Compliant.

Programmable receiver ON-OFF threshold

The receiver band pass filter guarantees excellent performance even at low signal strengths in the presence of co-channels. The receiver provides 3 sensitivity modes for selecting ON-OFF thresholds. These 3 sensitivity modes are as follows: the standard AISG (default) sensitivity mode, the High sensitivity mode and the Ultra High sensitivity mode. In the Standard AISG sensitivity mode the ON and OFF thresholds are set to -12 dBm and -18 dBm as per the AISG standard. While in the highest sensitivity mode (Ultra High Sensitivity mode) the sensitivity is as high as -18 dBm. The higher sensitivity modes are available to compensate for attenuation due to external circuits in front of the receiver.

Support of extra 4.352 MHz and 6.528 MHz carrier frequency

In addition to the standard AISG carrier frequency of 2.176 MHz, all NXP AISG transceiver devices can be programmed by the user to operate also on 4.352 MHz or 6.528 MHz. This unique feature allows channel multiplexing over a single RF feeder cable by programming 2 transceivers to a different carrier. These 2 transceivers can either be 2 separate single modem NXP AISG transceiver products, or both part of the same dual modem NXP ASIG transceiver product, since the modems in the dual modem AISG transceiver products are fully independent.

Find answers to your support questions in our NXP Support Community. You can also post your questions here. Your questions will be answered by our NXP technical experts or other users of the Community.

Frequently asked questions and Community discussions

The Frequently asked questions are answers provided by NXP technical experts. The discussions are between users of the Community, these can be NXP technical experts, but also other users.

Please wait. Loading data...


No items available, please go to the Community to engage in a new discussion.

Disclaimer All Community items are matched using search logic, so not all results may be equally relevant.
Any opinions, advice, statements or other information in the discussions posted or transmitted by any third party are the responsibility of the author of that message and not of NXP.

{"subtitle":"AISG transceivers and controllers","category":["AISG transceivers and controllers",""],"basictype":[""]}
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
Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.