Application note
- BGU7003 400MHz and 900 MHz applicaiton (pdf) (v.1.1, 2011-12-07)
Selection guide
- NXP's RF Manual 15th edition (pdf) (v.1.0, 2011-05-19)
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
| Type number | Description | Status | Quick access |
|---|---|---|---|
| BGA2001 | Silicon MMIC amplifier | Download datasheet Order sample Buy online | |
| BGA2002 | MMIC amplifier | Download datasheet Order sample Buy online | |
| BGA2003 | Silicon MMIC amplifier | Download datasheet Order sample Buy online | |
| BGA2011 | 900 MHz high linear low noise amplifier | Download datasheet Order sample Buy online | |
| BGA2012 | 1900 MHz high linear low noise amplifier | Download datasheet Order sample Buy online | |
| BGU6101 | Wideband silicon low-noise amplifier MMIC | Download datasheet Order sample | |
| BGU6102 | Wideband silicon low-noise amplifier MMIC | Download datasheet Order sample | |
| BGU6104 | Wideband silicon low-noise amplifier MMIC | Download datasheet Order sample | |
| BGU7003 | Wideband silicon germanium low noise amplifier MMIC | Download datasheet Order sample Buy online Demo boards | |
| BGU7003W | Wideband silicon germanium low noise amplifier MMIC | Download datasheet Order sample Demo boards |
| Type number | Description | Status | Quick access |
|---|---|---|---|
| OM7622 | GPS low-noise amplifier evaluation board using BGU7003 | ||
| OM7800 | Low-noise amplifier evaluation board with BGU7003 for 2.4 GHz ISM/WLAN | ||
| OM7801 | Low-noise amplifier evaluation board using BGU7003 matched for 868 MHz ISM band | ||
| OM7802 | Low-noise amplifier evaluation board using BGU7003 matched for CMMB | ||
| OM7807 | Low-noise amplifier evaluation board using BGU7003W matched to 50 Ohm for FM radio | ||
| OM7808 | Low-noise amplifier evaluation board using BGU7003W matched to high impedance antenna load for FM radio |
Follow us