BGA2003
Silicon MMIC amplifier
Silicon MMIC amplifier consisting of an NPN double polysilicon transistor with integrated biasing.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VSUP | supply voltage | 4.5 | V | |||
| ISUP | supply current | 30 | mA | |||
| MSG | maximum stable gain | f = 1800 MHz | 16 | dB | ||
| MSG | maximum stable gain | f = 900 MHz | 24 | dB | ||
| |s21|2 | power gain | f = 900 MHz; VSUP = 2.5 V; ISUP = 10 mA | 18 | 19 | dB | |
| |s21|2 | power gain | f = 1800 MHz; VSUP = 2.5 V; ISUP = 10 mA | 13 | 14 | dB | |
| NF | noise figure | f = 900 MHz; VSUP = 2.5 V; ISUP = 10 mA; ΓS = Γopt | 1.8 | 2 | dB | |
| NF | noise figure | f = 1800 MHz; VSUP = 2.5 V; ISUP = 10 mA; ΓS = Γopt | 1.8 | 2 | dB | |
| Ptot | total power dissipation | Tsp ≤ 100 °C | 135 | mW | ||
| IP3i | input third-order intercept point | f = 900 MHz | -6.5 | dBm | ||
| IP3i | input third-order intercept point | f = 1800 MHz | -4.8 | dBm |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BGA2003 | BGA2003,115 | 9340 555 87115 | Volume production | SOT343R (CMPAK-4) | Tape reel smd | A3 |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | GND | ground | ![]() | ![]() |
| 2 | RF_IN | radio frequency input | ||
| 3 | CTRL | bias control current | ||
| 4 | VS + RF_OUT | supply voltage and radio frequency output |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BGA2003 | BGA2003,115 | BGA2003 | week 52, 2002 | NA | NA |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Silicon MMIC amplifier (v.5.0) | 2010-09-14 | |
| Application note | Demoboard For BGA2003 (v.1.0) | 1998-10-30 | |
| Application note | Demoboard 900 MHz LNA with the BGA2003 (v.1.0) | 1999-02-17 | |
| Application note | Demoboard W-CDMA for the BGA2003 (v.1.0) | 1999-02-16 | |
| SPICE model | s2p | 2_510A3 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | 2_54A3 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | 2_515A3 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | 2_52A3 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | 2_525A3 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | 2_56A3 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | 2_58A3 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | 2_520A3 SPICE model (v.1.0) | 2012-05-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us