BGU7004
SiGe:C Low Noise Amplifier MMIC for GPS

The BGU7004 is an AEC-Q100 qualified Low Noise Amplifier (LNA) for GPS receiver applications in a plastic leadless 6-pin, extremely small SOT886 package. The BGU7004 requires only one external matching inductor and one external decoupling capacitor. The BGU7004 adapts itself to the changing environment resulting from co-habitation of different radio systems in modern cellular handsets. It has been designed for low power consumption and optimal performance when jamming signals from co-existing cellular transmitters are present. At low jamming power levels it delivers 16.5 dB gain at a noise figure of 0.9 dB. During high jamming power levels, resulting for example from a cellular transmit burst, it temporarily increases its bias current to improve sensitivity.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VCC | supply voltage | RF input AC coupled | 1.5 | 2.85 | V | |
| ICC | supply current | VCC = 1.8 V; VENABLE ≥ 0.8 V; Pin < -40 dBm | 3.2 | 4.5 | 5.7 | mA |
| ICC | supply current | VCC = 1.8 V; VENABLE <u>></u> 0.8 V; Pin = -20 dBm | 8.1 | 11.6 | 14.4 | mA |
| Gp | power gain | f = 1575 MHz; VCC = 1.8 V; Tamb = 25 °C; ICC = 4.5 mA; Pi < -40 dBm; no jammer | 14 | 16.5 | 19 | dB |
| Gp | power gain | f = 1575 MHz; VCC = 1.8 V; Tamb = 25 °C; ICC = 4.5 mA; Pi = -20 dBm; fi = 1559 MHz to 1610 MHz | 15 | 17.5 | 20 | dB |
| NF | noise figure | f = 1575 MHz; Tamb = 25 °C; Pi < -40 dBm; no jammer [0] | 0.85 | 1.2 | dB | |
| NF | noise figure | f = 1575 MHz; Tamb = 25 °C; Pi < -40 dBm; no jammer [1] | 0.9 | 1.3 | dB | |
| NF | noise figure | Pi = -20 dBm; fi = 1559 MHz to 1610 MHz; Tamb = 25 °C; f = 1575 MHz | 1.2 | 1.6 | dB | |
| Pi(1dB) | input power at 1 dB gain compression | f = 1575 MHz; VCC = 1.5 V | -15 | -12 | dBm | |
| Pi(1dB) | input power at 1 dB gain compression | f = 1575 MHz; VCC = 1.8 V | -14 | -11 | dBm | |
| Pi(1dB) | input power at 1 dB gain compression | f = 1575 MHz; VCC = 2.85 V | -11 | -8 | dBm | |
| IP3i | input third-order intercept point | f = 1575 MHz; VCC = 1.5 V [2] | 5 | 8 | dBm | |
| IP3i | input third-order intercept point | f = 1575 MHz; VCC = 1.8 V [2] | 5 | 9 | dBm | |
| IP3i | input third-order intercept point | f = 1575 MHz; VCC = 2.85 V [2] | 5 | 12 | dBm |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BGU7004 | BGU7004,115 | 9340 652 27115 | Volume production | SOT886 (XSON6) | Tape reel smd | UY |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | GND | ground | ![]() | ![]() |
| 2 | GND | ground | ||
| 3 | RF_IN | radio frequency input | ||
| 4 | VCC | supply voltage | ||
| 5 | ENABLE | enable | ||
| 6 | RF_OUT | radio frequency output |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BGU7004 | BGU7004,115 | BGU7004 | Always Pb-free | 1 | 1 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | SiGe:C Low Noise Amplifier MMIC for GPS, GLONASS and Galileo (v.1.0) | 2011-07-05 | |
| Leaflet | NXP SiGe:C GPS LNAs BGU700x/BGU8007: The best reception of GNSS signals with the smallest footprint (v.1.0) | 2011-11-30 | |
| Line card | Application guide: Flat-panel TV sets (v.2.0) | 2012-03-13 | |
| Other type | GPS, LNA, Sensitivity, Jamming, Cohabitation, TTFF; Global Position System Low Noise Amplifier (v.1.0) | 2009-05-01 | |
| User manual | 2-Tone Test BGU7004 and BGU7008 GPS LNA (v.1.0) | 2011-06-30 | |
| User manual | User manual for the BGU7004 GPS LNA evaluation board (v.1.0) | 2011-06-30 | |
| User manual | User manual for the BGU7004 GPS Front end evaluation board (v.1.0) | 2011-07-04 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us