BGU7007
SiGe:C LNA MMIC for GPS, GLONASS, Galileo and Compass

The BGU7007 is a Low Noise Amplifier (LNA) for GNSS receiver applications in a plastic leadless 6-pin, extremely small SOT886 package. The BGU7007 requires only one external matching inductor and one external decoupling capacitor. The BGU7007 adapts itself to the changing environment resulting from co-habitation of different radio systems in modern cellular handsets. It has been designed for low power consumption and optimal performance when jamming signals from co-existing cellular transmitters are present. At low jamming power levels it delivers 18.5 dB gain at a noise figure of 0.85 dB. During high jamming power levels, resulting for example from a cellular transmit burst, it temporarily increases its bias current to improve sensitivity.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VCC | supply voltage | RF input AC coupled | 1.5 | 3.1 | V | |
| ICC | supply current | VCC = 1.8 V; VENABLE <u>></u> 0.8 V; Pin < -40 dBm | 3.4 | 4.8 | 6.1 | mA |
| ICC | supply current | VCC = 1.8 V; VENABLE <u>></u> 0.8 V; Pin = -20 dBm | 8.9 | 12.8 | 15.9 | mA |
| Gp | power gain | 1559 MHz < f < 1610 MHz; VCC = 1.8 V; Tamb = 25 °C; ICC = 4.8 mA; Pi < -40 dBm, no jammer | 16.5 | 18.5 | 20.5 | dB |
| Gp | power gain | 1559 MHz < f < 1610 MHz; VCC = 1.8 V; Tamb = 25 °C; Pi = -20 dBm | 17.5 | 19.5 | 21.5 | dB |
| NF | noise figure | 1559 MHz ≤ f ≤ 1610 MHz; Tamb = 25 °C; Pi < -40 dBm, no jammer [0] | 0.85 | 1.2 | dB | |
| NF | noise figure | 1559 MHz ≤ f ≤ 1610 MHz; Tamb = 25 °C; Pi < -40 dBm, no jammer [1] | 0.9 | 1.3 | dB | |
| NF | noise figure | 1559 MHz ≤ f ≤ 1610 MHz; Tamb = 25 °C; Pi = -20 dBm | 1.2 | 1.6 | dB | |
| Pi(1dB) | input power at 1 dB gain compression | 1559 MHz < f < 1610 MHz; VCC = 1.5 V | -16 | -13 | dBm | |
| Pi(1dB) | input power at 1 dB gain compression | 1559 MHz < f < 1610 MHz; VCC = 1.8 V | -15 | -12 | dBm | |
| IP3i | input third-order intercept point | f = 1575 MHz; VCC = 1.5 V [2] | 1 | 4 | dBm | |
| IP3i | input third-order intercept point | f = 1575 MHz; VCC = 1.8 V [2] | 1 | 4 | dBm | |
| IP3i | input third-order intercept point | f = 1575 MHz; VCC = 2.85 V [2] | 2 | 5 | dBm |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BGU7007 | BGU7007,115 | 9340 653 56115 | Volume production | SOT886 (XSON6) | Tape reel smd | B6 |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | GND | ground | ![]() | ![]() |
| 2 | GND | ground | ||
| 3 | RF_IN | radio frequency input | ||
| 4 | VCC | supply voltage | ||
| 5 | ENABLE | enable | ||
| 6 | RF_OUT | radio frequency output |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BGU7007 | BGU7007,115 | BGU7007 | Always Pb-free | 1 | 1 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us