Design Files
1 design file
-
Models
S-parameters BGU8M1
The BGU8M1 is, also known as the LTE1001M, a Low-Noise Amplifier (LNA) for LTE receiver applications, available in a small plastic 6-pin extremely thin leadless package. The BGU8M1 requires one external matching inductor.
The BGU8M1 adapts itself to the changing environment resulting from co-habitation of different radio systems in modern cellular handsets. It has been designed for low power consumption and optimal performance. At low jamming power levels, it delivers 13 dB gain at a noise figure of 0.8 dB. During high-power levels, it temporarily increases its bias current to improve sensitivity.
The BGU8M1 is optimized for 1805 MHz to 2200 MHz.
Select a section:
Part numbers include: BGU8M1.
Quick reference to our documentation types.
2 documents
Please wait while your secure files are loading.
Select a section:
1 design file
Please wait while your secure files are loading.
1 hardware offering