Hardware
1 hardware offering
-
Evaluation and Development Boards
BGU7044 Evaluation Board for Set-Top Box Low-Noise Amplifier
The BGU7044 MMIC is a 3.3 V wideband amplifier with internal biasing. It is designed specifically for high linearity, low-noise applications over a frequency range of 40 MHz to 1 GHz. It is especially suited to Set-Top Box applications. The LNA is housed in a 6-pin SOT363 plastic SMD package.
Part numbers include: BGU7044.
Quick reference to our documentation types.
3 documents
Please wait while your secure files are loading.
1 hardware offering