Design Files
1 design file
-
Models
S-parameters BGU7061
The BGU7061 is a fully integrated analog-controlled variable gain amplifier module. Its low noise and high linearity performance makes it ideal for sensitive receivers in cellular base station applications. The BGU7061 is operating in the 770 MHz to 915 MHz frequency range and has a gain control range of more than 35 dB. At maximum gain the noise figure is 0.74 dB. The gain is analog-controlled having maximum gain at 0 V and minimum gain at 3.3 V. The LNA can be bypassed extending the dynamic range. The BGU7061 is internally matched to 50 Ω, meaning no external matching is required, enabling ease of use. It is housed in a 16 pins 8 mm x 8 mm x 1.3 mm leadless HLQFN16R package SOT1301.
Select a section:
Part numbers include: BGU7061.
Quick reference to our documentation types.
3 documents
Please wait while your secure files are loading.
Select a section:
1 design file
Please wait while your secure files are loading.