Low-Noise High-Linearity Amplifier

See product image

Product Details

Features

  • Low noise performance: NF = 0.43 dB
  • High linearity performance: IP3O = 39 dBm
  • High input return loss > 15 dB
  • High output return loss > 20 dB
  • Unconditionally stable
  • Programmable bias current (via resistor)
  • Small 8-terminal leadless package 2 mm x 2 mm x 0.75 mm
  • ESD protection on all terminals
  • Moisture sensitivity level 1
  • Fast shut down to support TDD systems
  • 3 V to 5 V single supply

Target Applications

  • Wireless infrastructure
  • Low noise and high linearity applications
  • LTE, W-CDMA, CDMA, GSM
  • General-purpose wireless applications
  • TDD or FDD systems
  • Suitable for small cells

Part numbers include: BGU8051.

Documentation

Quick reference to our documentation types.

5 documents

Design Resources

Design Files

1 design file

Support

What do you need help with?