Low-Noise High-Linearity Amplifier

See product image

Product Details

Features

  • Low noise performance: NF = 0.56 dB
  • High linearity performance: IP3O = 36 dBm
  • High input return loss > 12 dB
  • High output return loss > 20 dB
  • Unconditionally stable up to 20 GHz
  • Programmable bias current (via resistor)
  • Small 8-terminal leadless package 2 mm x 2 mm x 0.75 mm
  • ESD protection on all terminals
  • Moisture sensitivity level 1
  • Fast shutdown to support TDD systems
  • 3 V to 5 V single supply

Documentation

Quick reference to our documentation types.

5 documents

Design Resources

Design Files

1 design file

Support

What do you need help with?