BLF6G10-200RN
Download datasheet This product has been discontinued.Click here for discontinuation information.
BLF6G10-200RN
Download datasheetPower LDMOS transistor
200 W LDMOS power transistor for base station applications at frequencies from 700 MHz to 1000 MHz
Features and benefits
- Easy power control
- Integrated ESD protection
- Enhanced ruggedness
- High efficiency
- Excellent thermal stability
- Designed for broadband operation (700 MHz to 1000 MHz)
- Internally matched for ease of use
- Compliant to Directive 2002/95/EC, regarding RoHS
Applications
- RF power amplifiers for GSM, GSM EDGE, W-CDMA and CDMA base stations.
- Multicarrier applications in the 700 MHz to 1000 MHz frequency range
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 700 | 1000 | MHz | ||
PL(3dB) | nominal output power at 3 dB gain compression | 200 | W | |||
Test signal: 2-c WCDMA | ||||||
Gp | power gain | PL(AV) = 40 W; VDS = 28 V | 19 | 20 | dB | |
RLin | input return loss | PL(AV) = 40 W; VDS = 28 V; IDq = 1400 mA | -6.4 | -4.5 | dB | |
ηD | drain efficiency | PL(AV) = 40 W; VDS = 28 V; 869 MHz < f < 894 MHz; IDq = 1400 mA | 25 | 28.5 | % | |
PL(AV) | average output power | 40 | W | |||
ACPR | adjacent channel power ratio | PL(AV) = 40 W; VDS = 28 V; 869 MHz < f < 894 MHz; IDq = 1400 mA | -39.4 | -36 | dBc |
Package / Packing
All type numbers in the table below are discontinued.
Type number | Package | Outline version | Reflow-/Wave soldering |
Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BLF6G10-200RN | SOT502A (SOT502A) |
sot502a_po | Bulk Pack | Withdrawn | Standard Marking |
BLF6G10-200RN,112 (9340 632 83112) |
Discontinuation information
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | D | drain | ||
2 | G | gate | ||
3 | S | source |
Documentation
Title | Type | Date | |
---|---|---|---|
Power LDMOS transistor | Data sheet | 2015-12-07 | |
Mounting and Soldering of RF transistors in Air Cavity Packages | Application note | 2022-09-15 | |
Packages for RF Power Transistors | Leaflet | 2024-03-25 | |
LDMOS Ruggedness Reliability | Other type | 2017-03-28 | |
Efficiency Improvement of LDMOS Transistors for Base Stations: Towards the Theoretical Limit | Other type | 2017-05-02 | |
LDMOS Technology for RF Power Amplifiers | Other type | 2017-05-03 | |
RF Power Solutions for Wireless Infrastructure | Brochure | 2024-04-04 |
Design support
Title | Type | Date | |
---|---|---|---|
BLF6G10-200RN Model for ADS (Keysight Advanced Design System) | Simulation model | 2017-03-27 |