BLF6G10LS-260PRN

BLF6G10LS-260PRN

Download datasheet This product has been discontinued.
Click here for discontinuation information.
This product has been discontinued. Click here for discontinuation information.

Power LDMOS transistor

260 W LDMOS power transistor for base station applications at frequencies from 700 MHz to 1000 MHz.

Features and benefits

  • Easy power control
  • Integrated ESD protection
  • Excellent ruggedness
  • High efficiency
  • Excellent thermal stability
  • Designed for broadband operation (700 MHz to 1000 MHz)
  • Internally matched for ease of use
  • Compliant to Restriction of Hazardous Substances (RoHS) Directive 2002/95/EC

Applications

  • RF power amplifiers for GSM, GSM EDGE, W-CDMA and CDMA base stations
  • Multi carrier applications in the 700 MHz to 1000 MHz frequency range

Downloads

Datasheet
All documentation

All documents

Design tool

RF Power Lifetime Calculator

Transistor:
BLF6G10LS-260PRN

Power LDMOS transistor

°C

Parametrics

Symbol Parameter Conditions Min Typ/Nom Max Unit
frange frequency range 700 1000 MHz
PL(3dB) nominal output power at 3 dB gain compression 260 W
Test signal: 2-c W-CDMA
Gp power gain PL(AV) = 40 W; VDS = 28 V [0] 19.8 22 dB
RLin input return loss PL(AV) = 40 W; VDS = 28 V; IDq = 1800 mA [0] -10 -6 dB
ηD drain efficiency PL(AV) = 40 W; VDS = 28 V; 920 MHz < f < 960 MHz; IDq = 1800 mA [0] 25 26.5 %
PL(AV) average output power [0] 40 W
ACPR adjacent channel power ratio PL(AV) = 40 W; VDS = 28 V; 920 MHz < f < 960 MHz; IDq = 1800 mA [0] -39 -35 dBc

Package / Packing

All type numbers in the table below are discontinued.

Type number Package Outline version Reflow-/Wave
soldering
Packing Product status Marking Orderable part number,
(Ordering code (12NC))
BLF6G10LS-260PRN SOT539B
(SOT539B)
sot539b_po Reel 13" Q1/T1 Withdrawn Standard Marking BLF6G10LS-260PRN,1
(9340 644 51118)
Bulk Pack Withdrawn Standard Marking BLF6G10LS-260PRN:1
(9340 644 51112)

Discontinuation information

Type number Ordering code (12NC) Last-time buy date Last-time delivery date Replacement product DN Notice Status Comments
BLF6G10LS-260PRN 9340 644 51118 2017-03-31 2017-06-30 201606001DN Full Withdrawal
BLF6G10LS-260PRN 9340 644 51112 2017-03-31 2017-06-30 201606001DN Full Withdrawal

Pinning info

Pin Symbol Description Simplified outline Graphic symbol
1 D1 drain1
2 D2 drain2
3 G1 gate1
4 G2 gate2
5 S source

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLF6G10LS-260PRN 9340 644 51118 BLF6G10LS-260PRN,1 DigiKey Buy Not available
RFMW Buy
BLF6G10LS-260PRN 9340 644 51112 BLF6G10LS-260PRN:1 DigiKey Buy Not available
RFMW Buy

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLF6G10LS-260PRN 9340 644 51118 BLF6G10LS-260PRN,1 DigiKey Buy Not available
RFMW Buy
BLF6G10LS-260PRN 9340 644 51112 BLF6G10LS-260PRN:1 DigiKey Buy Not available
RFMW Buy

No documentation available.