BLF8G10L-160
Download datasheet This product has been discontinued.Click here for discontinuation information.
BLF8G10L-160
Download datasheetPower LDMOS transistor
160 W LDMOS power transistor for base station applications at frequencies from 920 MHz to 960 MHz.
Features and benefits
- Excellent ruggedness
- High efficiency
- Low Rth providing excellent thermal stability
- Designed for broadband operation (920 MHz to 960 MHz)
- Lower output capacitance for improved performance in Doherty applications
- Designed for low memory effects providing excellent pre-distortability
- Internally matched for ease of use
- Integrated ESD protection
- Compliant to Restriction of Hazardous Substances (RoHS) Directive 2002/95/EC
Applications
- RF power amplifiers for W-CDMA base stations
- Multicarrier applications in the 920 MHz to 960 MHz frequency range
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 920 | 960 | MHz | ||
PL(3dB) | nominal output power at 3 dB gain compression | 160 | W | |||
Test signal: 2-c W-CDMA | ||||||
Gp | power gain | PL(AV) = 35 W; VDS = 30 V [0] | 19 | 19.7 | dB | |
RLin | input return loss | PL(AV) = 35 W; VDS = 30 V; IDq = 1100 mA [0] | -15 | -10 | dB | |
ηD | drain efficiency | PL(AV) = 35 W; VDS = 30 V; 920 MHz ≤ f ≤ 960 MHz; IDq = 1100 mA [0] | 27 | 29 | % | |
PL(AV) | average output power | [0] | 35 | W | ||
ACPR | adjacent channel power ratio | PL(AV) = 35 W; VDS = 30 V; 920 MHz ≤ f ≤ 960 MHz; IDq = 1100 mA [0] | -38 | -34 | dBc |
Package / Packing
All type numbers in the table below are discontinued.
Type number | Package | Outline version | Reflow-/Wave soldering |
Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BLF8G10L-160 | SOT502A (SOT502A) |
sot502a_po | Reel 13" Q1/T1 | Discontinued | Standard Marking |
BLF8G10L-160,118 (9340 659 07118) |
|
Bulk Pack | Discontinued | Standard Marking |
BLF8G10L-160,112 (9340 659 07112) |
Discontinuation information
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | D | drain | ||
2 | G | gate | ||
3 | S | source |
Documentation
Title | Type | Date | |
---|---|---|---|
Power LDMOS transistor | Data sheet | 2015-12-07 | |
Mounting and Soldering of RF transistors in Air Cavity Packages | Application note | 2022-09-15 | |
Packages for RF Power Transistors | Leaflet | 2024-03-25 | |
LDMOS Ruggedness Reliability | Other type | 2017-03-28 | |
Efficiency Improvement of LDMOS Transistors for Base Stations: Towards the Theoretical Limit | Other type | 2017-05-02 | |
LDMOS Technology for RF Power Amplifiers | Other type | 2017-05-03 | |
RF Power Solutions for Wireless Infrastructure | Brochure | 2023-11-21 |
Design support
Title | Type | Date | |
---|---|---|---|
Printed-Circuit Board (PCB) BLF8G10L(S)-160 (Data sheet) | Design support | 2012-02-24 |