BLP8G10S-45P
Download datasheet This product has been discontinued.Click here for discontinuation information.
BLP8G10S-45P
Download datasheetPower LDMOS transistor
The BLP8G10S-45P and BLP8G10S-45PG are dual path, 45 W LDMOS power transistors for base station applications at frequencies from 700 MHz to 1000 MHz.
Features and benefits
- High efficiency
- Excellent ruggedness
- Designed for broadband operation (700 MHz to 1000 MHz)
- Excellent thermal stability
- High power gain
- Integrated ESD protection
- For RoHS compliance see the product details on the Ampleon website
Applications
- W-CDMA
- LTE
- GSM
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 700 | 1000 | MHz | ||
PL(3dB) | nominal output power at 3 dB gain compression | 45 | W | |||
Test signal: 2-c W-CDMA | ||||||
Gp | power gain | PL(AV) = 2.5 W; VDS = 28 V | 20 | 20.8 | dB | |
RLin | input return loss | PL(AV) = 2.5 W; VDS = 28 V; IDq = 224 mA | -18 | -9 | dB | |
ηD | drain efficiency | PL(AV) = 2.5 W; VDS = 28 V; f = 960 MHz; IDq = 224 mA | 18 | 19.8 | % | |
ACPR | adjacent channel power ratio | PL(AV) = 2.5 W; VDS = 28 V; f = 960 MHz; IDq = 224 mA | -49 | -43 | dBc |
Package / Packing
All type numbers in the table below are discontinued.
Type number | Package | Outline version | Reflow-/Wave soldering |
Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BLP8G10S-45P | SOT1223-4 (SOT1223-4) |
sot1223-4_po | Reel 13" Q1/T1 in Drypack | Discontinued | Standard Marking |
BLP8G10S-45PY (9349 601 70518) |
|
Reel 13" Q1/T1 in Drypack | Discontinued | Standard Marking |
BLP8G10S-45PYZ (9349 601 70535) |
Discontinuation information
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | D1 | drain 1 | ||
2 | D2 | drain 2 | ||
3 | G2 | gate 2 | ||
4 | G1 | gate 1 | ||
5 | SOURCE | source |
Documentation
Title | Type | Date | |
---|---|---|---|
Mounting and soldering of RF transistors in overmolded plastic packages | Application note | 2023-08-14 | |
Power LDMOS transistor | Data sheet | 2018-10-29 | |
Mounting and Soldering of RF transistors in Air Cavity Packages | Application note | 2022-09-15 | |
Packages for RF Power Transistors | Leaflet | 2024-03-25 | |
LDMOS Ruggedness Reliability | Other type | 2017-03-28 | |
Efficiency Improvement of LDMOS Transistors for Base Stations: Towards the Theoretical Limit | Other type | 2017-05-02 | |
LDMOS Technology for RF Power Amplifiers | Other type | 2017-05-03 | |
RF Power Solutions for Wireless Infrastructure | Brochure | 2024-04-04 |
Design support
Title | Type | Date | |
---|---|---|---|
Printed-Circuit Board (PCB) BLP8G10S-45P(G) (Data sheet) | Design support | 2018-10-29 |