BLF7G15LS-300P
Download datasheet This product has been discontinued.Click here for discontinuation information.
BLF7G15LS-300P
Download datasheetPower LDMOS transistor
300 W LDMOS power transistor for base station applications at frequencies from 1450 MHz to 1550 MHz.
Features and benefits
- Designed for low memory effects providing excellent pre-distortability
- Low Rth providing excellent thermal stability
- High efficiency
- Internally matched for ease of use
- Integrated ESD protection
- Designed for broadband operation (1450 MHz to 1550 MHz)
- Lower output capacitance for improved performance in Doherty applications
- Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances
Applications
- RF power amplifiers for W-CDMA base stations and multi carrier applications
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 1450 | 1550 | MHz | ||
PL(3dB) | nominal output power at 3 dB gain compression | 300 | W | |||
Test signal: 2-c W-CDMA | ||||||
Gp | power gain | PL(AV) = 85 W; VDS = 28 V [0] | 17 | 18 | dB | |
RLin | input return loss | PL(AV) = 85 W; VDS = 28 V; IDq = 2600 mA [0] | -7 | -6 | dB | |
ηD | drain efficiency | PL(AV) = 85 W; VDS = 28 V; 1476 MHz < f < 1511 MHz; IDq = 2600 mA [0] | 28 | 31 | % | |
PL(AV) | average output power | [0] | 85 | W | ||
ACPR | adjacent channel power ratio | PL(AV) = 85 W; VDS = 28 V; 1476 MHz < f < 1511 MHz; IDq = 2600 mA [0] | -32 | -28 | dBc |
Package / Packing
All type numbers in the table below are discontinued.
Type number | Package | Outline version | Reflow-/Wave soldering |
Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BLF7G15LS-300P | SOT539B (SOT539B) |
sot539b_po | Reel 13" Q1/T1 | Withdrawn | Standard Marking |
BLF7G15LS-300P,118 (9340 646 35118) |
|
Bulk Pack | Withdrawn | Standard Marking |
BLF7G15LS-300P,112 (9340 646 35112) |
Discontinuation information
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | D1 | drain1 | ||
2 | D2 | drain2 | ||
3 | G1 | gate1 | ||
4 | G2 | gate2 | ||
5 | S | source |
Documentation
Title | Type | Date | |
---|---|---|---|
Power LDMOS transistor | Data sheet | 2015-12-07 | |
Mounting and Soldering of RF transistors in Air Cavity Packages | Application note | 2022-09-15 | |
Packages for RF Power Transistors | Leaflet | 2024-03-25 | |
LDMOS Ruggedness Reliability | Other type | 2017-03-28 | |
Efficiency Improvement of LDMOS Transistors for Base Stations: Towards the Theoretical Limit | Other type | 2017-05-02 | |
LDMOS Technology for RF Power Amplifiers | Other type | 2017-05-03 | |
RF Power Solutions for Wireless Infrastructure | Brochure | 2023-11-21 |
No documentation available.