BLC8G20LS-310AV

BLC8G20LS-310AV

Download datasheet This product has been discontinued.
Click here for discontinuation information.
This product has been discontinued. Click here for discontinuation information.

Power LDMOS transistor

310 W LDMOS packaged asymmetric Doherty power transistor for base station applications at frequencies from 1900 MHz to 2000 MHz.

Features and benefits

  • Excellent ruggedness
  • High-efficiency
  • Low thermal resistance providing excellent thermal stability
  • Lower output capacitance for improved performance in Doherty applications
  • Designed for low memory effects providing excellent digital pre-distortion capability
  • Internally matched for ease of use
  • Integrated ESD protection
  • Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances (RoHS)

Applications

  • RF power amplifiers for base stations and multi carrier applications in the 1900 MHz to 2000 MHz frequency range

Downloads

Datasheet
All documentation

All documents

Design tool

RF Power Lifetime Calculator

Transistor:
BLC8G20LS-310AV

Power LDMOS transistor

°C

Parametrics

Symbol Parameter Conditions Min Typ/Nom Max Unit
frange frequency range 1900 2000 MHz
PL(3dB) nominal output power at 3 dB gain compression 310 W
Test signal: 1-c W-CDMA
Gp power gain PL(AV) = 56 W; VDS = 28 V [0] 15.8 16.9 dB
RLin input return loss PL(AV) = 56 W; VDS = 28 V [0] -10 -6 dB
ηD drain efficiency PL(AV) = 56 W [0] 38 42.5 %
PL(M) peak output power PL(AV) = 56 W [1] 281 300 W
ACPR adjacent channel power ratio PL(AV) = 56 W [0] -33 -28 dBc
PARo output peak-to-average ratio PL(AV) = 56 W [1] 7 7.25 dB

Package / Packing

All type numbers in the table below are discontinued.

Type number Package Outline version Reflow-/Wave
soldering
Packing Product status Marking Orderable part number,
(Ordering code (12NC))
BLC8G20LS-310AV DFM6
(SOT1258-1)
sot1258-1_po Reel 13" Q1/T1 in Drypack Discontinued Standard Marking BLC8G20LS-310AVY
(9340 687 41518)
Tray, NonBakeable, Multiple in Drypack Discontinued Standard Marking BLC8G20LS-310AVZ
(9340 687 41517)

Discontinuation information

Type number Ordering code (12NC) Last-time buy date Last-time delivery date Replacement product DN Notice Status Comments
BLC8G20LS-310AV 9340 687 41518 2022-09-30 2023-09-30 202109005DN Full Withdrawal
BLC8G20LS-310AV 9340 687 41517 2022-09-30 2023-09-30 202109005DN Full Withdrawal

Pinning info

Pin Symbol Description Simplified outline Graphic symbol
1 D2P drain2 (peak)
2 D1M drain1 (main)
3 G1M gate1 (main)
4 G2P gate2 (peak)
5 S source
6 VDP video decoupling (peak)
7 VDM video decoupling (main)

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLC8G20LS-310AV 9340 687 41518 BLC8G20LS-310AVY DigiKey Buy Not available
RFMW Buy
BLC8G20LS-310AV 9340 687 41517 BLC8G20LS-310AVZ DigiKey Buy Not available
RFMW Buy

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLC8G20LS-310AV 9340 687 41518 BLC8G20LS-310AVY DigiKey Buy Not available
RFMW Buy
BLC8G20LS-310AV 9340 687 41517 BLC8G20LS-310AVZ DigiKey Buy Not available
RFMW Buy