BLF6G20LS-75
Download datasheet This product has been discontinued.Click here for discontinuation information.
BLF6G20LS-75
Download datasheetPower LDMOS transistor
75 W LDMOS power transistor for base station applications at frequencies from 1800 MHz to 2000 MHz.
Features and benefits
- Easy power control
- Integrated ESD protection
- Excellent ruggedness
- High efficiency
- Excellent thermal stability
- Designed for broadband operation (1800 MHz to 2000 MHz)
- Internally matched for ease of use
- Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances
Applications
- RF power amplifiers for GSM, GSM EDGE, W-CDMA and CDMA base stations
- Multicarrier applications in the 1800 MHz to 2000 MHz frequency range
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 1800 | 2000 | MHz | ||
PL(3dB) | nominal output power at 3 dB gain compression | 75 | W | |||
Test signal: GSM EDGE | ||||||
Gp | power gain | PL(AV) = 29.5 W; VDS = 28 V | 17.5 | 19 | dB | |
RLin | input return loss | PL(AV) = 29.5 W; VDS = 28 V; IDq = 550 mA | -10 | -5.5 | dB | |
ηD | drain efficiency | PL(AV) = 29.5 W; VDS = 28 V; 1930 MHz < f < 1990 MHz; IDq = 550 mA | 33.5 | 37.5 | % | |
PL(AV) | average output power | 29.5 | W | |||
ACPR400k | adjacent channel power ratio | PL(AV) = 29.5 W; VDS = 28 V; 1930 MHz < f < 1990 MHz; IDq = 550 mA | -61.5 | -59.5 | dBc | |
ACPR600k | adjacent channel power ratio | PL(AV) = 29.5 W; VDS = 28 V; 1930 MHz < f < 1990 MHz; IDq = 550 mA | -73 | -69.5 | dBc |
Package / Packing
All type numbers in the table below are discontinued.
Type number | Package | Outline version | Reflow-/Wave soldering |
Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BLF6G20LS-75 | SOT502B (SOT502B) |
sot502b_po | Reel 13" Q1/T1 | Withdrawn | Standard Marking |
BLF6G20LS-75,118 (9340 609 22118) |
|
Bulk Pack | Withdrawn | Standard Marking |
BLF6G20LS-75,112 (9340 609 22112) |
Discontinuation information
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | D | drain | ||
2 | G | gate | ||
3 | S | source |
Documentation
Title | Type | Date | |
---|---|---|---|
Power LDMOS transistor | Data sheet | 2015-12-07 | |
Mounting and Soldering of RF transistors in Air Cavity Packages | Application note | 2022-09-15 | |
Packages for RF Power Transistors | Leaflet | 2024-03-25 | |
LDMOS Ruggedness Reliability | Other type | 2017-03-28 | |
Efficiency Improvement of LDMOS Transistors for Base Stations: Towards the Theoretical Limit | Other type | 2017-05-02 | |
LDMOS Technology for RF Power Amplifiers | Other type | 2017-05-03 | |
RF Power Solutions for Wireless Infrastructure | Brochure | 2023-11-21 |
No documentation available.