BLF8G20LS-200V

BLF8G20LS-200V

Download datasheet This product has been discontinued.
Click here for discontinuation information.
This product has been discontinued. Click here for discontinuation information.

Power LDMOS transistor

200 W LDMOS power transistor with improved video bandwidth for base station applications at frequencies from 1800 MHz to 2000 MHz.

Features and benefits

  • Excellent ruggedness
  • High efficiency
  • Low Rth providing excellent thermal stability
  • Decoupling leads to enable improved video bandwidth (80 MHz typical)
  • Designed for low memory effects providing excellent pre-distortability
  • Internally matched for ease of use
  • Integrated ESD protection
  • Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances

Applications

  • RF power amplifiers for W-CDMA base stations
  • Multicarrier applications in the 1800 MHz to 2000 MHz frequency range

Downloads

Datasheet
All documentation

All documents

Design tool

RF Power Lifetime Calculator

Transistor:
BLF8G20LS-200V

Power LDMOS transistor

°C

Parametrics

Symbol Parameter Conditions Min Typ/Nom Max Unit
frange frequency range 1800 2000 MHz
PL(3dB) nominal output power at 3 dB gain compression 200 W
Test signal: 2-c W-CDMA
Gp power gain PL(AV) = 55 W; VDS = 28 V 16.3 17.5 19.2 dB
RLin input return loss PL(AV) = 55 W; VDS = 28 V; IDq = 1600 mA -15 -7 dB
ηD drain efficiency PL(AV) = 55 W; VDS = 28 V; 1805 MHz ≤ f ≤ 1880 MHz; IDq = 1600 mA 29 33 %
ACPR adjacent channel power ratio PL(AV) = 55 W; VDS = 28 V; 1805 MHz ≤ f ≤ 1880 MHz; IDq = 1600 mA -30 -26 dBc

Package / Packing

All type numbers in the table below are discontinued.

Type number Package Outline version Reflow-/Wave
soldering
Packing Product status Marking Orderable part number,
(Ordering code (12NC))
BLF8G20LS-200V CDFM6
(SOT1120B)
sot1120b_po Bulk Pack Discontinued Standard Marking BLF8G20LS-200V,112
(9340 665 25112)
Reel 13" Q1/T1 in LargePack Discontinued Standard Marking BLF8G20LS-200VZ
(9340 665 25134)
Reel 13" Q1/T1 Discontinued Standard Marking BLF8G20LS-200V,118
(9340 665 25118)
Reel 7" Q1/T1 Discontinued Standard Marking BLF8G20LS-200V,115
(9340 665 25115)

Discontinuation information

Type number Ordering code (12NC) Last-time buy date Last-time delivery date Replacement product DN Notice Status Comments
BLF8G20LS-200V 9340 665 25112 2019-03-31 2019-06-30 201806003DN Full Withdrawal
BLF8G20LS-200V 9340 665 25134 2019-03-31 2019-06-30 201806003DN Full Withdrawal
BLF8G20LS-200V 9340 665 25118 2017-03-31 2017-06-30 201606001DN Full Withdrawal
BLF8G20LS-200V 9340 665 25115 2022-09-30 2023-09-30 202109005DN Full Withdrawal

Pinning info

Pin Symbol Description Simplified outline Graphic symbol
1 D drain
2 G gate
3 S source
4 v.d video decoupling
5 v.d video decoupling
6 n.c not connected
7 n.c not connected

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLF8G20LS-200V 9340 665 25112 BLF8G20LS-200V,112 DigiKey Buy Not available
RFMW Buy
BLF8G20LS-200V 9340 665 25118 BLF8G20LS-200V,118 DigiKey Buy Not available
RFMW Buy
BLF8G20LS-200V 9340 665 25115 BLF8G20LS-200V,115 DigiKey Buy Not available
RFMW Buy

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLF8G20LS-200V 9340 665 25112 BLF8G20LS-200V,112 DigiKey Buy Not available
RFMW Buy
BLF8G20LS-200V 9340 665 25118 BLF8G20LS-200V,118 DigiKey Buy Not available
RFMW Buy
BLF8G20LS-200V 9340 665 25115 BLF8G20LS-200V,115 DigiKey Buy Not available
RFMW Buy