BLF9G20LS-160V

BLF9G20LS-160V

Download datasheet This product has been discontinued.
Click here for discontinuation information.
This product has been discontinued. Click here for discontinuation information.

Power LDMOS transistor

160 W LDMOS power transistor with improved video bandwidth for base station applications at frequencies from 1800 MHz to 2000 MHz.

Features and benefits

  • Excellent ruggedness
  • High efficiency
  • Low thermal resistance providing excellent thermal stability
  • Excellent broadband performance
  • Lower output capacitance for improved performance in Doherty applications
  • Designed for low memory effects providing excellent pre-distortability
  • Internally matched for ease of use
  • Integrated ESD protection
  • Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances (RoHS)

Applications

  • RF power amplifier for multi systems base stations and multi carrier applications in the 1800 MHz to 2000 MHz frequency range

Downloads

Datasheet
All documentation

All documents

Design tool

RF Power Lifetime Calculator

Transistor:
BLF9G20LS-160V

Power LDMOS transistor

°C

Parametrics

Symbol Parameter Conditions Min Typ/Nom Max Unit
frange frequency range 1800 2000 MHz
PL(3dB) nominal output power at 3 dB gain compression 160 W
Test signal: 2-c W-CDMA
Gp power gain PL(AV) = 35.5 W; VDS = 28 V 18.8 19.8 dB
RLin input return loss PL(AV) = 35.5 W; VDS = 28 V; IDq = 800 mA -8 -4 dB
ηD drain efficiency PL(AV) = 35.5 W; VDS = 28 V; 1805 MHz ≤ f ≤ 1880 MHz; IDq = 800 mA 28.5 33.5 %
ACPR adjacent channel power ratio PL(AV) = 35.5 W; VDS = 28 V; 1805 MHz ≤ f ≤ 1880 MHz; IDq = 800 mA -28 -23 dBc

Package / Packing

All type numbers in the table below are discontinued.

Type number Package Outline version Reflow-/Wave
soldering
Packing Product status Marking Orderable part number,
(Ordering code (12NC))
BLF9G20LS-160V CDFM6
(SOT1120B)
sot1120b_po Reel 13" Q1/T1 Discontinued Standard Marking BLF9G20LS-160VJ
(9340 691 03118)
Bulk Pack Discontinued Standard Marking BLF9G20LS-160VU
(9340 691 03112)

Discontinuation information

Type number Ordering code (12NC) Last-time buy date Last-time delivery date Replacement product DN Notice Status Comments
BLF9G20LS-160V 9340 691 03118 2022-09-30 2023-09-30 202109005DN Full Withdrawal
BLF9G20LS-160V 9340 691 03112 2022-09-30 2023-09-30 202109005DN Full Withdrawal

Pinning info

Pin Symbol Description Simplified outline Graphic symbol
1 D drain
2 G gate
3 S source
4 DL decoupling lead
5 DL decoupling lead
6 n.c. not connected
7 n.c. not connected

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLF9G20LS-160V 9340 691 03118 BLF9G20LS-160VJ DigiKey Buy Not available
RFMW Buy
BLF9G20LS-160V 9340 691 03112 BLF9G20LS-160VU DigiKey Buy Not available
RFMW Buy

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLF9G20LS-160V 9340 691 03118 BLF9G20LS-160VJ DigiKey Buy Not available
RFMW Buy
BLF9G20LS-160V 9340 691 03112 BLF9G20LS-160VU DigiKey Buy Not available
RFMW Buy

Design support

Title Type Date
Printed-Circuit Board (PCB) BLF9G20LS-160V (Data sheet) Design support 2015-05-18