BLF7G21L-160P

Download datasheet This product has been discontinued.
Click here for discontinuation information.
This product has been discontinued. Click here for discontinuation information.

Power LDMOS transistor

160 W LDMOS power transistor for base station applications at frequencies from 1800 MHz to 2050 MHz, also suitable for operation at 1495 MHz to 1511 MHz.

Features and benefits

  • Excellent ruggedness
  • High efficiency
  • Low Rth providing excellent thermal stability
  • Designed for broadband operation (1800 MHz to 2050 MHz)
  • Lower output capacitance for improved performance in Doherty applications
  • Designed for low memory effects providing excellent pre-distortability
  • Internally matched for ease of use
  • Integrated ESD protection
  • Compliant to Restriction of Hazardous Substances (RoHS) Directive 2002/95/EC

Applications

  • RF power amplifiers for base stations
  • Multi carrier applications in the 1800 MHz to 2050 MHz frequency range

Downloads

Datasheet
All application notes
All documentation

All documents

Design tool

RF Power Lifetime Calculator

Transistor:
BLF7G21L-160P

Power LDMOS transistor

°C

Parametrics

Symbol Parameter Conditions Min Typ/Nom Max Unit
frange frequency range 1800 2050 MHz
PL(3dB) nominal output power at 3 dB gain compression 160 W
Test signal: 2-c WCDMA
Gp power gain PL(AV) = 45 W; VDS = 28 V [0] 17 18 dB
RLin input return loss PL(AV) = 45 W; VDS = 28 V; IDq = 1080 mA [0] -15 -8 dB
ηD drain efficiency PL(AV) = 45 W; VDS = 28 V; 1930 MHz ≤ f ≤ 1990 MHz; IDq = 1080 mA [0] 31 34 %
PL(AV) average output power 45 W
ACPR5M adjacent channel power ratio (5 MHz) PL(AV) = 45 W; VDS = 28 V; 1930 MHz ≤ f ≤ 1990 MHz; IDq = 1080 mA [0] -30 -25 dBc

Package / Packing

All type numbers in the table below are discontinued.

Type number Package Outline version Reflow-/Wave
soldering
Packing Product status Marking Orderable part number,
(Ordering code (12NC))
BLF7G21L-160P CDFM4
(SOT1121A)
sot1121a_po Reel 13" Q1/T1 Withdrawn Standard Marking BLF7G21L-160P,118
(9340 652 39118)
Bulk Pack Withdrawn Standard Marking BLF7G21L-160P,112
(9340 652 39112)

Discontinuation information

Type number Ordering code (12NC) Last-time buy date Last-time delivery date Replacement product DN Notice Status Comments
BLF7G21L-160P 9340 652 39118 2016-03-31 2016-06-30 Ampleon-DN_201506035DN Full Withdrawal
BLF7G21L-160P 9340 652 39112 2015-09-30 2015-12-31 Ampleon-DN_201412012DN Version withdrawal

Pinning info

Pin Symbol Description Simplified outline Graphic symbol
1 D1 drain1
2 D2 drain2
3 G1 gate1
4 G2 gate2
5 S source

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLF7G21L-160P 9340 652 39118 BLF7G21L-160P,118 RFMW Buy Not available
BLF7G21L-160P 9340 652 39112 BLF7G21L-160P,112 RFMW Buy Not available

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLF7G21L-160P 9340 652 39118 BLF7G21L-160P,118 RFMW Buy Not available
BLF7G21L-160P 9340 652 39112 BLF7G21L-160P,112 RFMW Buy Not available