BLF7G22L-100P

Download datasheet This product has been discontinued.
Click here for discontinuation information.
This product has been discontinued. Click here for discontinuation information.

Power LDMOS transistor

100 W LDMOS power transistor for base station applications at frequencies from 2000 MHz to 2200 MHz.

Features and benefits

  • Excellent ruggedness
  • High efficiency
  • Low Rth providing excellent thermal stability
  • Designed for broadband operation (2000 MHz to 2200 MHz)
  • Lower output capacitance for improved performance in Doherty applications
  • Designed for low memory effects providing excellent pre-distortability
  • Internally matched for ease of use
  • Integrated ESD protection
  • Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances

Applications

  • RF power amplifiers for W-CDMA base stations
  • Multicarrier applications in the 2000 MHz to 2200 MHz frequency range

Downloads

Datasheet
All documentation

All documents

Design tool

RF Power Lifetime Calculator

Transistor:
BLF7G22L-100P

Power LDMOS transistor

°C

Parametrics

Symbol Parameter Conditions Min Typ/Nom Max Unit
frange frequency range 2000 2200 MHz
PL(3dB) nominal output power at 3 dB gain compression 100 W
Test signal: 2-c WCDMA
Gp power gain PL(AV) = 20 W; VDS = 28 V 17.8 19.1 dB
RLin input return loss PL(AV) = 20 W; VDS = 28 V; IDq = 720 mA -16 -9 dB
ηD drain efficiency PL(AV) = 20 W; VDS = 28 V; 2110 MHz ≤ f ≤ 2170 MHz; IDq = 720 mA 24 28.5 %
PL(AV) average output power 20 W
ACPR5M adjacent channel power ratio (5 MHz) PL(AV) = 20 W; VDS = 28 V; 2110 MHz ≤ f ≤ 2170 MHz; IDq = 720 mA -34 -28 dBc

Package / Packing

All type numbers in the table below are discontinued.

Type number Package Outline version Reflow-/Wave
soldering
Packing Product status Marking Orderable part number,
(Ordering code (12NC))
BLF7G22L-100P CDFM4
(SOT1121A)
sot1121a_po Reel 13" Q1/T1 Withdrawn Standard Marking BLF7G22L-100P,118
(9340 656 95118)
Bulk Pack Withdrawn Standard Marking BLF7G22L-100P,112
(9340 656 95112)

Discontinuation information

Type number Ordering code (12NC) Last-time buy date Last-time delivery date Replacement product DN Notice Status Comments
BLF7G22L-100P 9340 656 95118 2016-03-31 2016-06-30 Ampleon-DN_201506035DN Full Withdrawal
BLF7G22L-100P 9340 656 95112 2015-09-30 2015-12-31 Ampleon-DN_201412012DN Full Withdrawal

Pinning info

Pin Symbol Description Simplified outline Graphic symbol
1 DRAIN1 drain 1
2 DRAIN2 drain 2
4 GATE1 gate 1
5 GATE2 gate 2
5 SOURCE source

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLF7G22L-100P 9340 656 95118 BLF7G22L-100P,118 DigiKey Buy Not available
RFMW Buy
BLF7G22L-100P 9340 656 95112 BLF7G22L-100P,112 DigiKey Buy Not available
RFMW Buy

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLF7G22L-100P 9340 656 95118 BLF7G22L-100P,118 DigiKey Buy Not available
RFMW Buy
BLF7G22L-100P 9340 656 95112 BLF7G22L-100P,112 DigiKey Buy Not available
RFMW Buy

Design support