BLF7G22L-200
Download datasheet This product has been discontinued.Click here for discontinuation information.
BLF7G22L-200
Download datasheetPower LDMOS transistor
200 W LDMOS power transistor for base station applications at frequencies from 2110 MHz to 2170 MHz.
Features and benefits
- Excellent ruggedness
- Low Rth providing excellent thermal stability
- High efficiency
- Internally matched for ease of use
- Integrated ESD protection
- Designed for low memory effects providing excellent pre-distortability
- Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances
Applications
- RF power amplifiers for W-CDMA base stations
- Multicarrier applications in the 2110 MHz to 2170 MHz frequency range
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 2110 | 2170 | MHz | ||
PL(3dB) | nominal output power at 3 dB gain compression | 200 | W | |||
Test signal: 2-c W-CDMA | ||||||
Gp | power gain | PL(AV) = 55 W; VDS = 28 V | 16.8 | 18.5 | dB | |
RLin | input return loss | PL(AV) = 55 W; VDS = 28 V; IDq = 1620 mA | -15 | -6 | dB | |
ηD | drain efficiency | PL(AV) = 55 W; VDS = 28 V; IDq = 1620 mA | 27 | 31 | % | |
PL(AV) | average output power | 55 | W | |||
ACPR | adjacent channel power ratio | PL(AV) = 55 W; VDS = 28 V; 2110 MHz ≤ f ≤ 2170 MHz; IDq = 1620 mA | -31 | -25.5 | dBc |
Package / Packing
All type numbers in the table below are discontinued.
Type number | Package | Outline version | Reflow-/Wave soldering |
Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BLF7G22L-200 | SOT502A (SOT502A) |
sot502a_po | Reel 13" Q1/T1 | Withdrawn | Standard Marking |
BLF7G22L-200,118 (9340 644 58118) |
|
Bulk Pack | Withdrawn | Standard Marking |
BLF7G22L-200,112 (9340 644 58112) |
Discontinuation information
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | D | drain | ||
2 | G | gate | ||
3 | S | source |
Documentation
Title | Type | Date | |
---|---|---|---|
Power LDMOS transistor | Data sheet | 2015-12-07 | |
Mounting and Soldering of RF transistors in Air Cavity Packages | Application note | 2022-09-15 | |
Packages for RF Power Transistors | Leaflet | 2024-03-25 | |
LDMOS Ruggedness Reliability | Other type | 2017-03-28 | |
Efficiency Improvement of LDMOS Transistors for Base Stations: Towards the Theoretical Limit | Other type | 2017-05-02 | |
LDMOS Technology for RF Power Amplifiers | Other type | 2017-05-03 | |
RF Power Solutions for Wireless Infrastructure | Brochure | 2024-04-04 |
Design support
Title | Type | Date | |
---|---|---|---|
Printed-Circuit Board (PCB) BLF7G22L(S)-200 (Data sheet) | Design support | 2012-10-04 | |
Model Library for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 | |
Model Library Manual for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 | |
Simulation Example for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 |