BLC8G24LS-240AV
Download datasheetBLC8G24LS-240AV
Download datasheetThis device has been transferred from Ampleon to Flip Electronics.
Power LDMOS transistor
240 W LDMOS packaged asymmetric Doherty power transistor for base station applications at frequencies from 2300 MHz to 2400 MHz.
Features and benefits
- Excellent ruggedness
- High-efficiency
- Low thermal resistance providing excellent thermal stability
- Designed for broadband operation (2300 MHz to 2400 MHz)
- Asymmetric design to achieve optimum efficiency across the band
- Lower output capacitance for improved performance in Doherty applications
- Designed for low memory effects providing excellent digital pre-distortion capability
- Internally matched for ease of use
- Integrated ESD protection
- Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances (RoHS)
Applications
- RF power amplifiers for base stations and multi carrier applications in the 2300 MHz to 2400 MHz frequency range
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 2300 | 2400 | MHz | ||
PL(3dB) | nominal output power at 3 dB gain compression | 240 | W | |||
Test signal: 1-c W-CDMA | ||||||
Gp | power gain | PL(AV) = 56 W; VDS = 28 V | 13.3 | 14.5 | dB | |
RLin | input return loss | PL(AV) = 56 W; VDS = 28 V; IDq = 500 mA | -10 | -6 | dB | |
ηD | drain efficiency | PL(AV) = 56 W; VDS = 28 V; 2300 MHz < f < 2400 MHz; IDq = 500 mA | 38 | 44 | % | |
ACPR | adjacent channel power ratio | PL(AV) = 56 W; VDS = 28 V; 2300 MHz < f < 2400 MHz; IDq = 500 mA | -29 | -25 | dBc |
Package / Packing
Type number | Package | Outline version | Reflow-/Wave soldering |
Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BLC8G24LS-240AV | DFM8 (SOT1252-1) |
sot1252-1_po | Tray, NonBakeable, Multiple in Drypack | Transferred | Standard Marking |
BLC8G24LS-240AVZ (9340 679 95517) |
|
Reel 13" Q1/T1 in Drypack | Transferred | Standard Marking |
BLC8G24LS-240AVY (9340 679 95518) |
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | D2P | drain2 (peak) | ||
2 | D1M | drain1 (main) | ||
3 | G1M | gate1 (main) | ||
4 | G2P | gate2 (peak) | ||
5 | S | source | ||
6 | VDM | video decoupling (main) | ||
7 | n.c. | not connected | ||
8 | n.c. | not connected | ||
9 | VDP | video decoupling (peak) |
Documentation
Title | Type | Date | |
---|---|---|---|
Power LDMOS transistor | Data sheet | 2016-12-02 | |
Mounting and Soldering of RF transistors in Air Cavity Packages | Application note | 2022-09-15 | |
Packages for RF Power Transistors | Leaflet | 2024-03-25 | |
LDMOS Ruggedness Reliability | Other type | 2017-03-28 | |
Efficiency Improvement of LDMOS Transistors for Base Stations: Towards the Theoretical Limit | Other type | 2017-05-02 | |
LDMOS Technology for RF Power Amplifiers | Other type | 2017-05-03 | |
RF Power Solutions for Wireless Infrastructure | Brochure | 2023-11-21 |
Design support
Title | Type | Date | |
---|---|---|---|
Printed-Circuit Board (PCB) BLC8G24LS-240AV (Data sheet) | Design support | 2014-12-19 | |
BLC8G24LS-240AV Model for ADS (Keysight Advanced Design System) | Simulation model | 2017-03-27 |