BLF7G24L-160P

Download datasheet This product has been discontinued.
Click here for discontinuation information.
This product has been discontinued. Click here for discontinuation information.

Power LDMOS transistor

160 W LDMOS power transistor for base station applications at frequencies from 2300 MHz to 2400 MHz.

Features and benefits

  • Excellent ruggedness
  • High efficiency
  • Low Rth providing excellent thermal stability
  • Designed for broadband operation (2300 MHz to 2400 MHz)
  • Lower output capacitance for improved performance in Doherty applications
  • Designed for low memory effects providing excellent pre-distortability
  • Internally matched for ease of use
  • Integrated ESD protection
  • Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances

Applications

  • RF power amplifiers for base stations
  • Multicarrier applications in the 2300 MHz to 2400 MHz frequency range

Downloads

Datasheet
All documentation

All documents

Design tool

RF Power Lifetime Calculator

Transistor:
BLF7G24L-160P

Power LDMOS transistor

°C

Parametrics

Symbol Parameter Conditions Min Typ/Nom Max Unit
frange frequency range 2300 2400 MHz
PL(3dB) nominal output power at 3 dB gain compression 160 W
Test signal: NCDMA/IS95
Gp power gain PL(AV) = 30 W; VDS = 28 V 17.5 18.5 dB
RLin input return loss PL(AV) = 30 W; VDS = 28 V; IDq = 1200 mA -13.5 -9 dB
ηD drain efficiency PL(AV) = 30 W; VDS = 28 V; 2300 MHz ≤ f ≤ 2400 MHz; IDq = 1200 mA 25 27.5 %
PL(AV) average output power 30 W
ACPR885k adjacent channel power ratio (885 kHz) PL(AV) = 30 W; VDS = 28 V; 2300 MHz ≤ f ≤ 2400 MHz; IDq = 1200 mA -45.5 -41.5 dBc

Package / Packing

All type numbers in the table below are discontinued.

Type number Package Outline version Reflow-/Wave
soldering
Packing Product status Marking Orderable part number,
(Ordering code (12NC))
BLF7G24L-160P SOT539A
(SOT539A)
sot539a_po Reel 13" Q1/T1 Withdrawn Standard Marking BLF7G24L-160P,118
(9340 663 42118)
Bulk Pack Withdrawn Standard Marking BLF7G24L-160P,112
(9340 663 42112)

Discontinuation information

Type number Ordering code (12NC) Last-time buy date Last-time delivery date Replacement product DN Notice Status Comments
BLF7G24L-160P 9340 663 42118 2016-03-31 2016-06-30 Ampleon-DN_201506035DN Full Withdrawal
BLF7G24L-160P 9340 663 42112 2015-09-30 2015-12-31 Ampleon-DN_201412012DN Version withdrawal

Pinning info

Pin Symbol Description Simplified outline Graphic symbol
1 D1 drain1
2 D2 drain2
3 G1 gate1
4 G2 gate2
5 S source

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLF7G24L-160P 9340 663 42118 BLF7G24L-160P,118 RFMW Buy Not available
BLF7G24L-160P 9340 663 42112 BLF7G24L-160P,112 DigiKey Buy Not available
RFMW Buy

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLF7G24L-160P 9340 663 42118 BLF7G24L-160P,118 RFMW Buy Not available
BLF7G24L-160P 9340 663 42112 BLF7G24L-160P,112 DigiKey Buy Not available
RFMW Buy

Design support