BLF8G27LS-150GV
Download datasheet This product has been discontinued.Click here for discontinuation information.
BLF8G27LS-150GV
Download datasheetPower LDMOS transistor
150W LDMOS power transistor with improved video bandwidth for base station applications at frequencies from 2500 MHz to 2700 MHz.
Features and benefits
- Excellent ruggedness
- High efficiency
- Low Rth providing excellent thermal stability
- Decoupling leads to enable improved video bandwidth (60 MHz typical)
- Lower output capacitance for improved performance in Doherty applications
- Designed for low memory effects providing excellent digital pre-distortion capability
- Internally matched for ease of use
- Integrated ESD protection
- Design optimized for gull-wing
- Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances (RoHS)
Applications
- RF power amplifiers for W-CDMA base stations and multi carrier applications in the 2500 MHz to 2700 MHz frequency range
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 2500 | 2700 | MHz | ||
PL(3dB) | nominal output power at 3 dB gain compression | 150 | W | |||
Test signal: 2-c W-CDMA | ||||||
Gp | power gain | PL(AV) = 45 W [0] | 16.8 | 18 | dB | |
RLin | input return loss | PL(AV) = 45 W [0] | -10 | -7 | dB | |
ηD | drain efficiency | PL(AV) = 45 W [0] | 26 | 30 | % | |
ACPR5M | adjacent channel power ratio (5 MHz) | PL(AV) = 45 W [0] | -30 | -26 | dBc |
Package / Packing
All type numbers in the table below are discontinued.
Type number | Package | Outline version | Reflow-/Wave soldering |
Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BLF8G27LS-150GV | CDFM6 (SOT1244C) |
sot1244c_po | Horizontal, Rail Pack | Discontinued | Standard Marking |
BLF8G27LS-150GVQ (9340 675 37127) |
|
Reel 13" Q1/T1 | Discontinued | Standard Marking |
BLF8G27LS-150GVJ (9340 675 37118) |
Discontinuation information
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | D | drain | ||
2 | G | gate | ||
3 | S | source | ||
4 | d.l | decoupling lead | ||
5 | d.l | decoupling lead | ||
6 | n.c | not connected | ||
7 | n.c | not connected |
Documentation
Title | Type | Date | |
---|---|---|---|
Power LDMOS transistor | Data sheet | 2015-12-07 | |
Mounting and Soldering of RF transistors in Air Cavity Packages | Application note | 2022-09-15 | |
Packages for RF Power Transistors | Leaflet | 2024-03-25 | |
LDMOS Ruggedness Reliability | Other type | 2017-03-28 | |
Efficiency Improvement of LDMOS Transistors for Base Stations: Towards the Theoretical Limit | Other type | 2017-05-02 | |
LDMOS Technology for RF Power Amplifiers | Other type | 2017-05-03 | |
RF Power Solutions for Wireless Infrastructure | Brochure | 2023-11-21 |
Design support
Title | Type | Date | |
---|---|---|---|
Printed-Circuit Board (PCB) BLF8G27LS-150(G)V (Data sheet) | Design support | 2013-06-18 | |
BLF8G27LS-150GV Model for ADS (Keysight Advanced Design System) | Simulation model | 2017-04-12 |