BLF6G15L-250PBRN
Power LDMOS transistor
250 W LDMOS power transistor for base station applications at frequencies from 1450 MHz to 1550 MHz.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| Test signal: 2-c WCDMA | ||||||
| PL(AV) | average output power | 60 | W | |||
| Gp | power gain | VDS = 28 V; PL(AV) = 60 W | 16.5 | 18.5 | dB | |
| RLin | input return loss | VDS = 28 V; IDq = 1410 mA; PL(AV) = 60 W | -12 | -8 | dB | |
| ηD | drain efficiency | VDS = 28 V; 1450 MHz < f < 1550 MHz; IDq = 1410 mA; PL(AV) = 60 W | 30 | 33 | % | |
| ACPR | adjacent channel power ratio | PL(AV) = 60 W; VDS = 28 V; IDq = 1410 mA; 1450 MHz < f < 1550 MHz | -32 | -27 | dBc | |
| frange | frequency range | 1450 | 1550 | MHz | ||
| PL(1dB) | nominal output power at 1 dB gain compression | 250 | W | |||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BLF6G15L-250PBRN | BLF6G15L-250PBRN,1 | 9340 643 01112 | Volume production | SOT1110A (CDFM8) | Bulk Pack | Standard Marking |
| BLF6G15L-250PBRN | BLF6G15L-250PBRN:1 | 9340 643 01118 | Volume production | SOT1110A (CDFM8) | Reel Pack, SMD, 13" | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | D1 | drain1 | ![]() | ![]() |
| 2 | D2 | drain2 | ||
| 3 | G1 | gate1 | ||
| 4 | G2 | gate2 | ||
| 5 | S | source | ||
| 6 | SD | sense drain | ||
| 7 | SD | sense drain | ||
| 8 | SG | sense gate | ||
| 9 | SG | sense gate |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BLF6G15L-250PBRN | BLF6G15L-250PBRN,1 | BLF6G15L-250PBRN | Always Pb-free | NA | NA | ||||
| BLF6G15L-250PBRN | BLF6G15L-250PBRN:1 | BLF6G15L-250PBRN | Always Pb-free | NA | NA |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Power LDMOS transistor (v.2.0) | 2010-11-03 | |
| Application note | Mounting and Soldering of RF transistors (v.1.0) | 2010-06-02 | |
| Application note | 1.5GHz Doherty power amplifier for base station applications using the BLF6G15L-250PBRN (v.1.0) | 2011-03-14 | |
| Brochure | Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (v.1.0) | 2011-05-23 | |
| Mounting and soldering | Fatigue in aluminum bond wires (v.1.0) | 2009-10-08 | |
| Other type | zip | PCB Design BLF6G15L-250PBRN (AN10923) (v.2.2) | 2011-03-24 |
| Selection guide | NXP's RF Manual 15th edition (v.1.0) | 2011-05-19 | |
| Simulation model | zip | BLF6G15L-250PBRN ADS Model (v.1.0) | 2011-01-12 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us