BLF6G22LS-40P
Power LDMOS transistor
LDMOS power transistor for base station applications at frequencies from 2110 MHz to 2170 MHz and 1805 MHz to 1880 MHz.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| Test signal: 2-c WCDMA | ||||||
| PL(AV) | average output power | [0] | 13.5 | W | ||
| Gp | power gain | VDS = 28 V; PL(AV) = 13.5 W [0] | 17.8 | 19 | dB | |
| RLin | input return loss | IDq = 410 mA; PL(AV) = 13.5 W; VDS = 28 V [0] | -15 | -9 | dB | |
| ηD | drain efficiency | VDS = 28 V; 2110 MHz ≤ f ≤ 2170 MHz; IDq = 410 mA; PL(AV) = 13.5 W [0] | 26.5 | 30 | % | |
| ACPR5M | adjacent channel power ratio (5 MHz) | PL(AV) = 13.5 W; VDS = 28 V; IDq = 410 mA; 2110 MHz ≤ f ≤ 2170 MHz [0] | -30 | -27 | dBc | |
| ACPR10M | adjacent channel power ratio (10 MHz) | PL(AV) = 13.5 W; VDS = 28 V; IDq = 410 mA; 2110 MHz ≤ f ≤ 2170 MHz [0] | -39 | -36 | dBc | |
| frange | frequency range | 2110 | 2170 | MHz | ||
| PL(1dB) | nominal output power at 1 dB gain compression | 40 | W | |||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BLF6G22LS-40P | BLF6G22LS-40P,112 | 9340 653 26112 | Volume production | SOT1121B (CDFM4) | Bulk Pack | Standard Marking |
| BLF6G22LS-40P | BLF6G22LS-40P,118 | 9340 653 26118 | Volume production | SOT1121B (CDFM4) | Reel Pack, SMD, 13" | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | D1 | drain1 | ![]() | ![]() |
| 2 | D2 | drain2 | ||
| 3 | G1 | gate1 | ||
| 4 | G2 | gate2 | ||
| 5 | S | source |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BLF6G22LS-40P | BLF6G22LS-40P,112 | BLF6G22LS-40P | Always Pb-free | NA | 6 | ||||
| BLF6G22LS-40P | BLF6G22LS-40P,118 | BLF6G22LS-40P | Always Pb-free | NA | NA |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Power LDMOS transistor (v.1.0) | 2011-09-22 | |
| Application note | Mounting and Soldering of RF transistors (v.1.0) | 2010-06-02 | |
| Brochure | Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (v.1.0) | 2011-05-23 | |
| Mounting and soldering | Fatigue in aluminum bond wires (v.1.0) | 2009-10-08 | |
| Selection guide | NXP's RF Manual 15th edition (v.1.0) | 2011-05-19 | |
| Simulation model | zip | BLF6G22-40P ADS Model (v.1.0) | 2011-04-19 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us