BLF7G20L-90P
Power LDMOS transistor
90 W LDMOS power transistor for base station applications at frequencies from 1800 MHz to 2000 MHz, designed for operation at 1427 MHz to1525 MHz, 1805 MHz to 1880 MHz and 2110 MHz to 2170 MHz.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| Test signal: GSM EDGE | ||||||
| PL(AV) | average output power | 40 | W | |||
| Gp | power gain | VDS = 28 V; PL(AV) = 40 W | 18.3 | 19.5 | dB | |
| RLin | input return loss | VDS = 28 V; IDq = 550 mA; PL(AV) = 40 W | -15 | -8 | dB | |
| ηD | drain efficiency | VDS = 28 V; 1805 MHz ≤ f ≤ 1880 MHz; IDq = 550 mA; PL(AV) = 40 W | 38 | 41 | % | |
| ACPR600k | adjacent channel power ratio (600 kHz) | VDS = 28 V; IDq = 550 mA; 1805 MHz ≤ f ≤ 1880 MHz; PL(AV) = 40 W | -74 | -70.5 | dBc | |
| ACPR400k | adjacent channel power ratio (400 kHz) | PL(AV) = 40 W; VDS = 28 V; IDq = 550 mA; 1805 MHz ≤ f ≤ 1880 MHz | -61 | -58 | dBc | |
| frange | frequency range | 1427 | 2170 | MHz | ||
| PL(1dB) | nominal output power at 1 dB gain compression | 90 | W | |||
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | D1 | drain1 | ![]() | ![]() |
| 2 | D2 | drain2 | ||
| 3 | G1 | gate1 | ||
| 4 | G2 | gate2 | ||
| 5 | S | source |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BLF7G20L-90P | BLF7G20L-90P,112 | BLF7G20L-90P | Always Pb-free | NA | NA | ||||
| BLF7G20L-90P | BLF7G20L-90P,118 | BLF7G20L-90P | Always Pb-free | NA | NA |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Power LDMOS transistor (v.2.0) | 2011-10-20 | |
| Application note | Mounting and Soldering of RF transistors (v.1.0) | 2010-06-02 | |
| Application note | 1805 MHz to 1880 MHz asymmetrical Doherty amplifier with the BLF7G20LS-90P and BLF7G21LS-160P (v.1.0) | 2010-12-10 | |
| Brochure | Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (v.1.0) | 2011-05-23 | |
| Mounting and soldering | Fatigue in aluminum bond wires (v.1.0) | 2009-10-08 | |
| Other type | zip | PCB Design BLF7G20L(S)-90P BLF7G21L(S)-160P (AN10951) (v.2.2) | 2011-03-08 |
| Other type | zip | PCB Design BLF7G20L(S)-90P (Data sheet) (v.1.1) | 2009-11-23 |
| Selection guide | NXP's RF Manual 15th edition (v.1.0) | 2011-05-19 | |
| Simulation model | zip | BLF7G20-90P ADS Model (v.1.1) | 2010-06-04 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us