BLD6G21L-50
TD-SCDMA 2010 MHz to 2025 MHz fully integrated Doherty transistor


The BLD6G21L-50 and BLD6G21LS-50 incorporate a fully integrated Doherty solution using NXP’s state of the art GEN6 LDMOS technology. This device is perfectly suited for TD-SCDMA base station applications at frequencies from 2010 MHz to 2025 MHz. The main and peak device, input splitter and output combiner are integrated in a single package. This package consists of one gate and drain lead and two extra leads of which one is used for biasing the peak amplifier and the other is not connected. It only requires the proper input/output match and bias setting as with a normal class-AB transistor.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| Test signal: TD-SCDMA | ||||||
| PL(AV) | average output power | [0] | 8 | W | ||
| Gp | power gain | VDS = 28 V; PL(AV) = 8 W [0] | 13 | 14.5 | dB | |
| RLin | input return loss | VDS = 28 V; IDq = 170 mA; PL(AV) = 8 W [0] | -23 | -8 | dB | |
| ηD | drain efficiency | VDS = 28 V; 2010 MHz ≤ f ≤ 2025 MHz; IDq = 170 mA; PL(AV) = 8 W [0] | 39 | 43 | % | |
| ACPR | adjacent channel power ratio | 2025 MHz ≤ f ≤ 2010 MHz; PL(AV) = 8 W; VDS = 28 V; IDq = 170 mA [0] | -24 | -20 | dB | |
| PARo | output peak-to-average ratio | PL(AV) = 8 W [0] | 9.4 | dB | ||
| frange | frequency range | 2010 | 2025 | MHz | ||
| PL(1dB) | nominal output power at 1 dB gain compression | 50 | W | |||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BLD6G21L-50 | BLD6G21L-50,112 | 9340 635 08112 | Volume production | SOT1130A (CDFM4) | Bulk Pack | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | D | drain | ![]() | ![]() |
| 2 | G+BM | gate + bias main | ||
| 3 | S | source | ||
| 4 | n.c. | not connected | ||
| 5 | BP | bias peak |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BLD6G21L-50 | BLD6G21L-50,112 | BLD6G21L-50 | Always Pb-free | NA | NA |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | TD-SCDMA 2010 MHz to 2025 MHz fully integrated Doherty transistor (v.2.0) | 2010-08-17 | |
| Application note | Mounting and Soldering of RF transistors (v.1.0) | 2010-06-02 | |
| Brochure | Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (v.1.0) | 2011-05-23 | |
| Mounting and soldering | Fatigue in aluminum bond wires (v.1.0) | 2009-10-08 | |
| Selection guide | NXP's RF Manual 15th edition (v.1.0) | 2011-05-19 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us