BLF10M6160

BLF10M6160

Download datasheet This product has been discontinued.
Click here for discontinuation information.
This product has been discontinued. Click here for discontinuation information.
The replacement is: BLF647P

Power LDMOS transistor

160 W LDMOS power transistor for industrial applications at frequencies from 700 MHz to 1000 MHz.

Features and benefits

  • Easy power control
  • Integrated ESD protection
  • Excellent ruggedness
  • High efficiency
  • Excellent thermal stability
  • Designed for broadband operation (700 MHz to 1000 MHz)
  • Internally matched for ease of use
  • Compliant to Directive 2002/95/EC, regarding restriction of hazardous substances (RoHS)

Applications

  • RF power amplifiers for ISM applications in the 700 MHz to 1000 MHz frequency range

Downloads

Datasheet
All application notes
All documentation

All documents

Design tool

RF Power Lifetime Calculator

Transistor:
BLF10M6160

Power LDMOS transistor

°C

Parametrics

Symbol Parameter Conditions Min Typ/Nom Max Unit
frange frequency range 700 1000 MHz
PL(1dB) nominal output power at 1 dB gain compression 160 W
Test signal: 2-c W-CDMA
Gp power gain PL(AV) = 32 W; VDS = 32 V 21 22.5 dB
RLin input return loss PL(AV) = 32 W; VDS = 32 V; IDq = 1200 mA -8 -5.5 dB
ηD drain efficiency PL(AV) = 32 W; VDS = 32 V; 920 MHz < f < 960 MHz; IDq = 1200 mA 25 27 %
ACPR adjacent channel power ratio PL(AV) = 32 W; VDS = 32 V; 920 MHz < f < 960 MHz; IDq = 1200 mA -41 -38 dBc

Package / Packing

All type numbers in the table below are discontinued.

Type number Package Outline version Reflow-/Wave
soldering
Packing Product status Marking Orderable part number,
(Ordering code (12NC))
BLF10M6160 SOT502A
(SOT502A)
sot502a_po Bulk Pack Discontinued Standard Marking BLF10M6160U
(9340 679 93112)

Discontinuation information

Type number Ordering code (12NC) Last-time buy date Last-time delivery date Replacement product DN Notice Status Comments
BLF10M6160 9340 679 93112 2019-03-31 2019-06-30 BLF647P 201806003DN Full Withdrawal

Pinning info

Pin Symbol Description Simplified outline Graphic symbol
1 D drain
2 G gate
3 S souce

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLF10M6160 9340 679 93112 BLF10M6160U RFMW Buy Not available
DigiKey Buy

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLF10M6160 9340 679 93112 BLF10M6160U RFMW Buy Not available
DigiKey Buy

No documentation available.