BLF10M6LS135
Download datasheetBLF10M6LS135
Download datasheetThis device has been transferred from Ampleon to Flip Electronics.
Power LDMOS transistor
135 W LDMOS power transistor for industrial applications at frequencies from 700 MHz to 1000 MHz.
Features and benefits
- Easy power control
- Integrated ESD protection
- Enhanced ruggedness
- High efficiency
- Excellent thermal stability
- Designed for broadband operation (700 MHz to 1000 MHz)
- Internally matched for ease of use
- Compliant to Directive 2002/95/EC, regarding restriction of hazardous substances (RoHS)
Applications
- RF power amplifiers for ISM applications in the 700 MHz to 1000 MHz frequency range
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 700 | 1000 | MHz | ||
PL(1dB) | nominal output power at 1 dB gain compression | 135 | W | |||
Test signal: 2-c W-CDMA | ||||||
Gp | power gain | PL(AV) = 26.5 W; VDS = 28 V | 20 | 21 | dB | |
RLin | input return loss | PL(AV) = 26.5 W; VDS = 28 V; IDq = 950 mA | -10 | -6.5 | dB | |
ηD | drain efficiency | PL(AV) = 26.5 W; VDS = 28 V; 869 MHz < f < 894 MHz; IDq = 950 mA | 26 | 28 | % | |
ACPR | adjacent channel power ratio | PL(AV) = 26.5 W; VDS = 28 V; 869 MHz < f < 894 MHz; IDq = 950 mA | -39 | -36.5 | dBc |
Package / Packing
Type number | Package | Outline version | Reflow-/Wave soldering |
Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BLF10M6LS135 | SOT502B (SOT502B) |
sot502b_po | Bulk Pack | Transferred | Standard Marking |
BLF10M6LS135U (9340 679 92112) |
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | D | drain | ||
2 | G | gate | ||
3 | S | souce |
Ordering & availability
Type number | Ordering code (12NC) | Orderable part number | Distributor | Buy online | Samples |
---|---|---|---|---|---|
BLF10M6LS135 | 9340 679 92112 | BLF10M6LS135U | Flip Electronics | Buy | Not available |
Ordering & availability
Type number | Ordering code (12NC) | Orderable part number | Distributor | Buy online | Samples |
---|---|---|---|---|---|
BLF10M6LS135 | 9340 679 92112 | BLF10M6LS135U | Flip Electronics | Buy | Not available |
Documentation
Title | Type | Date | |
---|---|---|---|
Mounting and Soldering of RF transistors in Air Cavity Packages | Application note | 2022-09-15 | |
Power LDMOS transistor | Data sheet | 2015-12-07 | |
RF Power solutions for Broadcast, Navigation and Safety Radio, Industrial, Scientific and Medical applications | Brochure | 2024-03-25 | |
RF Power application reports for Broadcast, Navigation and Safety Radio, Industrial, Scientific and Medical applications | Brochure | 2024-02-06 | |
Packages for RF Power Transistors | Leaflet | 2024-03-25 |
No documentation available.