This device has been transferred from Ampleon to Flip Electronics.

Power LDMOS transistor

250 W LDMOS power transistor intended for CW applications at a frequency of 1.3 GHz.

Features and benefits

  • Easy power control
  • Integrated ESD protection
  • Excellent ruggedness
  • High efficiency
  • Excellent thermal stability
  • Internally matched for ease of use
  • Compliant to Restriction of Hazardous Substances (RoHS) Directive 2002/95/EC

Applications

  • Industrial, scientific and medical applications

Downloads

Datasheet
All application notes
All documentation

All documents

Design tool

RF Power Lifetime Calculator

Transistor:
BLF6G13LS-250PG

Power LDMOS transistor

°C

Parametrics

Symbol Parameter Conditions Min Typ/Nom Max Unit
frange frequency range 1300 1300 MHz
PL(1dB) nominal output power at 1 dB gain compression 250 W
Test signal: CW
Gp power gain PL = 250 W; VDS = 50 V 15 17 dB
RLin input return loss PL = 250 W; VDS = 50 V; IDq = 100 mA -30 -20 dB
ηD drain efficiency PL = 250 W; VDS = 50 V; f = 1300 MHz; IDq = 100 mA 52 56 %
PL output power 250 W
VDS drain-source voltage PL = 250 W 50 V

Package / Packing

Type number Package Outline version Reflow-/Wave
soldering
Packing Product status Marking Orderable part number,
(Ordering code (12NC))
BLF6G13LS-250PG CDFM4
(SOT1121E)
sot1121e_po Reel 13" Q1/T1 Transferred Standard Marking BLF6G13LS-250PGJ
(9340 695 84118)

Pinning info

Pin Symbol Description Simplified outline Graphic symbol
1 D1 drain1
2 D2 drain2
3 G1 gate1
4 G2 gate2
5 S source

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLF6G13LS-250PG 9340 695 84118 BLF6G13LS-250PGJ Flip Electronics Buy Not available

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLF6G13LS-250PG 9340 695 84118 BLF6G13LS-250PGJ Flip Electronics Buy Not available

Design support