BLF178XRS
Download datasheetBLF178XRS
Download datasheetThis device has been transferred from Ampleon to Flip Electronics.
Power LDMOS transistor
A 1400 W extremely rugged LDMOS power transistor for broadcast and industrial applications in the HF to 128 MHz band.
Features and benefits
- Easy power control
- Integrated ESD protection
- Excellent ruggedness
- High efficiency
- Excellent thermal stability
- Designed for broadband operation (HF to 128 MHz)
- Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances
Applications
- Industrial, scientific and medical applications
- Broadcast transmitter applications
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 10 | 128 | MHz | ||
PL(1dB) | nominal output power at 1 dB gain compression | 1400 | W | |||
Test signal: Pulsed RF | ||||||
Gp | power gain | VDS = 50 V; PL = 1400 W [0] | 27 | 28 | dB | |
RLin | input return loss | VDS = 50 V; IDq = 40 mA; PL = 1400 W [0] | -15 | -11 | dB | |
ηD | drain efficiency | VDS = 50 V; f = 108 MHz; IDq = 40 mA; PL = 1400 W [0] | 68 | 72 | % | |
PL | output power | [0] | 1400 | W |
Package / Packing
Type number | Package | Outline version | Reflow-/Wave soldering |
Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BLF178XRS | SOT539B (SOT539B) |
sot539b_po | Bulk Pack | Transferred | Standard Marking |
BLF178XRS,112 (9340 664 65112) |
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | D1 | drain1 | ||
2 | D2 | drain2 | ||
3 | G1 | gate1 | ||
4 | G2 | gate2 | ||
5 | S | source |
Ordering & availability
Type number | Ordering code (12NC) | Orderable part number | Distributor | Buy online | Samples |
---|---|---|---|---|---|
BLF178XRS | 9340 664 65112 | BLF178XRS,112 | Flip Electronics | Buy | Not available |
Ordering & availability
Type number | Ordering code (12NC) | Orderable part number | Distributor | Buy online | Samples |
---|---|---|---|---|---|
BLF178XRS | 9340 664 65112 | BLF178XRS,112 | Flip Electronics | Buy | Not available |
Documentation
Title | Type | Date | |
---|---|---|---|
Power LDMOS transistor | Data sheet | 2015-12-07 | |
Mounting and Soldering of RF transistors in Air Cavity Packages | Application note | 2022-09-15 | |
RF Power solutions for Broadcast, Navigation and Safety Radio, Industrial, Scientific and Medical applications | Brochure | 2024-03-25 | |
RF Power application reports for Broadcast, Navigation and Safety Radio, Industrial, Scientific and Medical applications | Brochure | 2024-02-06 | |
Packages for RF Power Transistors | Leaflet | 2024-03-25 |
Design support
Title | Type | Date | |
---|---|---|---|
Printed-Circuit Board (PCB) BLF178XR(S) (Data sheet) | Design support | 2012-06-19 | |
BLF178XR Model for ADS (Keysight Advanced Design System) | Simulation model | 2017-04-12 | |
Model Library for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 | |
Model Library Manual for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 | |
Simulation Example for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 |