BLP05M7200
Download datasheet This product has been discontinued.Click here for discontinuation information.
BLP05M7200
Download datasheet
This product has been discontinued.
Click here for discontinuation information.
The replacement is: BLP05H9S500P
The replacement is: BLP05H9S500P
Power LDMOS transistor
200 W LDMOS power transistor for various applications such as ISM and RF plasma lighting at frequencies from 425 MHz to 450 MHz
Features and benefits
- High efficiency
- Excellent ruggedness
- Excellent thermal stability
- Integrated ESD protection
- Easy power control
- Designed for ISM operation (425 MHz to 450 MHz)
- Input integration for simple board design
- Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances (RoHS)
Applications
- RF power amplifiers for CW applications in the 425 MHz to 450 MHz frequency range such as ISM and RF plasma lighting
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 425 | 450 | MHz | ||
PL(1dB) | nominal output power at 1 dB gain compression | 200 | W | |||
Test signal: CW | ||||||
Gp | power gain | PL = 210 W [0] | 19.5 | 21 | dB | |
RLin | input return loss | PL = 210 W [0] | -15 | -11 | dB | |
ηD | drain efficiency | PL = 210 W [0] | 73 | 77 | % |
Package / Packing
All type numbers in the table below are discontinued.
Type number | Package | Outline version | Reflow-/Wave soldering |
Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BLP05M7200 | HSOP4F (SOT1138-2) |
sot1138-2_po | Reel 13" Q1/T1 in Drypack | Discontinued | Standard Marking |
BLP05M7200Y (9340 673 79518) |
Discontinuation information
Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
---|---|---|---|---|---|---|---|
BLP05M7200 | 9340 673 79518 | 2023-12-01 | 2024-06-01 | BLP05H9S500P | 202212003DN | Full Withdrawal |
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | DRAIN | drain | ||
2 | DRAIN | drain | ||
3 | GATE | gate | ||
4 | GATE | gate | ||
5 | SOURCE | source |
Documentation
Title | Type | Date | |
---|---|---|---|
Power LDMOS transistor | Data sheet | 2017-06-27 | |
Mounting and soldering of RF transistors in overmolded plastic packages | Application note | 2023-08-14 | |
RF Power solutions for Broadcast, Navigation and Safety Radio, Industrial, Scientific and Medical applications | Brochure | 2024-03-25 | |
RF Power application reports for Broadcast, Navigation and Safety Radio, Industrial, Scientific and Medical applications | Brochure | 2024-02-06 | |
Packages for RF Power Transistors | Leaflet | 2024-03-25 |
Design support
Title | Type | Date | |
---|---|---|---|
Printed-Circuit Board (PCB) BLP05M7200 (Data sheet) | Design support | 2013-10-25 | |
Model Library for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 | |
Model Library Manual for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 | |
Simulation Example for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 | |
BLP05M7200 Model for ADS (Keysight Advanced Design System) | Simulation model | 2023-06-16 |