This device has been transferred from Ampleon to Rochester Electronics.

Broadband RF power GaN HEMT

CLF1G0035-50 and CLF1G0035S-50 are broadband general purpose 50 W amplifiers with first generation GaN HEMT technology from Ampleon. Frequency of operation is from DC to 3.5 GHz.

Features and benefits

  • Frequency of operation is from DC to 3.5 GHz
  • 50 W general purpose broadband RF Power GaN HEMT
  • Excellent ruggedness (VSWR 10 : 1)
  • High voltage operation (50 V)
  • Thermally enhanced package

Applications

  • Commercial wireless infrastructure (Cellular, Wimax)
  • Radar
  • Broadband general purpose amplifier
  • Public mobile radios
  • Industrial, scientific, medical
  • Jammers
  • EMC testing
  • Defense application

Parametrics

Symbol Parameter Conditions Min Typ/Nom Max Unit
frange frequency range 0 3500 MHz
PL(1dB) nominal output power at 1 dB gain compression 50 W
Test signal: 1-Tone CW
VDS drain-source voltage PL = 50 W [0] 50 V
ηD drain efficiency PL = 50 W [0] 47 54 %
Gp power gain PL = 50 W [0] 9.8 11.5 dB
RLin input return loss PL = 50 W [0] -5 dB

Package / Packing

Type number Package Outline version Reflow-/Wave
soldering
Packing Product status Marking Orderable part number,
(Ordering code (12NC))
CLF1G0035S-50 SOT467B
(SOT467B)
sot467b_po Bulk Pack Transferred Standard Marking CLF1G0035S-50,112
(9340 664 12112)

Pinning info

Pin Symbol Description Simplified outline Graphic symbol
1 D drain
2 G gate
3 S source

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
CLF1G0035S-50 9340 664 12112 CLF1G0035S-50,112 Rochester Electronics Buy Not available

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
CLF1G0035S-50 9340 664 12112 CLF1G0035S-50,112 Rochester Electronics Buy Not available