BLF2425M7LS100
Download datasheetBLF2425M7LS100
Download datasheetThis device has been transferred from Ampleon to Flip Electronics.
Power LDMOS transistor
100 W LDMOS power transistor for industrial applications at frequencies from 2300 MHz to 2400 MHz.
Features and benefits
- Excellent ruggedness
- High efficiency
- Low Rth providing excellent thermal stability
- Designed for low memory effects providing excellent digital pre-distortion capability
- Internally matched for ease of use
- Integrated ESD protection
- Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances (RoHS)
Applications
- RF power amplifiers for industrial and multi carrier applications in the 2300 MHz to 2400 MHz frequency range
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 2300 | 2400 | MHz | ||
PL(1dB) | nominal output power at 1 dB gain compression | 100 | W | |||
Test signal: 1-c W-CDMA | ||||||
Gp | power gain | PL(AV) = 20 W; VDS = 28 V | 17.3 | 18 | dB | |
RLin | input return loss | PL(AV) = 20 W; VDS = 28 V; IDq = 900 mA | -14 | dB | ||
ηD | drain efficiency | PL(AV) = 20 W; VDS = 28 V; 2300 MHz < f < 2400 MHz; IDq = 900 mA | 22 | 27 | % | |
ACPR885k | adjacent channel power ratio (885 kHz) | PL(AV) = 20 W; VDS = 28 V; 2300 MHz < f < 2400 MHz; IDq = 900 mA | -46 | -40 | dBc |
Package / Packing
Type number | Package | Outline version | Reflow-/Wave soldering |
Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BLF2425M7LS100 | SOT502B (SOT502B) |
sot502b_po | Reel 13" Q1/T1 | Transferred | Standard Marking |
BLF2425M7LS100J (9340 679 01118) |
|
Bulk Pack | Transferred | Standard Marking |
BLF2425M7LS100U (9340 679 01112) |
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | D | drain | ||
2 | G | gate | ||
3 | S | souce |
Documentation
Title | Type | Date | |
---|---|---|---|
Power LDMOS transistor | Data sheet | 2015-12-07 | |
Mounting and Soldering of RF transistors in Air Cavity Packages | Application note | 2022-09-15 | |
RF Power solutions for Broadcast, Navigation and Safety Radio, Industrial, Scientific and Medical applications | Brochure | 2024-03-25 | |
RF Power application reports for Broadcast, Navigation and Safety Radio, Industrial, Scientific and Medical applications | Brochure | 2024-02-06 | |
Packages for RF Power Transistors | Leaflet | 2024-03-25 |
No documentation available.