BLF2425M8LS140
Download datasheetBLF2425M8LS140
Download datasheetThis device has been transferred from Ampleon to Flip Electronics.
Power LDMOS transistor
140 W LDMOS power transistor for Industrial, Scientific and Medical (ISM) applications at frequencies from 2400 MHz to 2500 MHz.
The BLF2425M8L140 and BLF2425M8LS140 are designed for high-power CW applications and are assembled in high performance ceramic packages, available in eared and earless versions.
Features and benefits
- High efficiency
- High power gain
- Excellent ruggedness
- Excellent thermal stability
- Integrated ESD protection
- Designed for broadband operation (2400 MHz to 2500 MHz)
- Internally matched
- Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances (RoHS)
Applications
- Industrial, scientific and medical applications in the frequency range from 2400 MHz to 2500 MHz
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 2400 | 2500 | MHz | ||
PL(1dB) | nominal output power at 1 dB gain compression | 140 | W | |||
Test signal: CW | ||||||
Gp | power gain | PL = 140 W; VDS = 28 V | 19 | dB | ||
RLin | input return loss | PL = 140 W; VDS = 28 V; IDq = 1300 mA | -16 | dB | ||
ηD | drain efficiency | PL = 140 W; VDS = 28 V; f = 2450 MHz; IDq = 1300 mA | 56 | % | ||
PL(AV) | average output power | VDS = 28 V; IDq = 1300 mA | 140 | W |
Package / Packing
Type number | Package | Outline version | Reflow-/Wave soldering |
Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BLF2425M8LS140 | SOT502B (SOT502B) |
sot502b_po | Reel 13" Q1/T1 | Transferred | Standard Marking |
BLF2425M8LS140J (9340 678 36118) |
|
Bulk Pack | Transferred | Standard Marking |
BLF2425M8LS140U (9340 678 36112) |
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | D | drain | ||
2 | G | gate | ||
3 | S | source |
Documentation
Title | Type | Date | |
---|---|---|---|
Power LDMOS transistor | Data sheet | 2015-12-07 | |
Mounting and Soldering of RF transistors in Air Cavity Packages | Application note | 2022-09-15 | |
RF Power solutions for Broadcast, Navigation and Safety Radio, Industrial, Scientific and Medical applications | Brochure | 2024-03-25 | |
RF Power application reports for Broadcast, Navigation and Safety Radio, Industrial, Scientific and Medical applications | Brochure | 2024-02-06 | |
Packages for RF Power Transistors | Leaflet | 2024-03-25 |
Design support
Title | Type | Date | |
---|---|---|---|
Printed-Circuit Board (PCB) BLF2425M8L(S)140 (Data sheet) | Design support | 2013-08-27 |