BLF6G15L-500H
Download datasheetBLF6G15L-500H
Download datasheetThis device has been transferred from Ampleon to Flip Electronics.
Power LDMOS transistor
A 500W LDMOS RF power transistor for transmitter applications and industrial applications. The transistor is optimized for digital applications and can deliver 65 W average DVB-T at 1.5 GHz. The excellent ruggedness of this device makes it ideal for digital transmitter applications.
Features and benefits
- Easy power control
- Integrated ESD protection
- Excellent ruggedness
- High efficiency
- Excellent thermal stability
- Internally matched for ease of use
- Compliant to Directive 2002/95/EC, regarding restriction of hazardous substances
Applications
- Digital transmitter applications DVB at 1.5 GHz
- Industrial applications at 1.5 GHz
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 1400 | 1500 | MHz | ||
PL(1dB) | nominal output power at 1 dB gain compression | 500 | W | |||
Test signal: DVB-T (8k OFDM) | ||||||
Gp | power gain | PL(AV) = 65 W; VDS = 50 V | 14.5 | 16 | dB | |
ηD | drain efficiency | PL(AV) = 65 W; VDS = 50 V; 1452 MHz < f < 1492 MHz; IDq = 1300 mA | 16 | 19 | % | |
PL(AV) | average output power | 65 | W | |||
IMDshldr | intermodulation distortion shoulder attenuation | [0] | -32 | -30 | dBc | |
PAR | peak-to-average ratio | [1] | 8.5 | 9 | dB |
Package / Packing
Type number | Package | Outline version | Reflow-/Wave soldering |
Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BLF6G15L-500H | SOT539A (SOT539A) |
sot539a_po | Bulk Pack | Transferred | Standard Marking |
BLF6G15L-500H,112 (9340 652 23112) |
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | D1 | drain1 | ||
2 | D2 | drain2 | ||
3 | G1 | gate1 | ||
4 | G2 | gate2 | ||
5 | S | source |
Ordering & availability
Type number | Ordering code (12NC) | Orderable part number | Distributor | Buy online | Samples |
---|---|---|---|---|---|
BLF6G15L-500H | 9340 652 23112 | BLF6G15L-500H,112 | Flip Electronics | Buy | Not available |
Ordering & availability
Type number | Ordering code (12NC) | Orderable part number | Distributor | Buy online | Samples |
---|---|---|---|---|---|
BLF6G15L-500H | 9340 652 23112 | BLF6G15L-500H,112 | Flip Electronics | Buy | Not available |
Documentation
Title | Type | Date | |
---|---|---|---|
Power LDMOS transistor | Data sheet | 2015-12-07 | |
Mounting and Soldering of RF transistors in Air Cavity Packages | Application note | 2022-09-15 | |
RF Power solutions for Broadcast, Navigation and Safety Radio, Industrial, Scientific and Medical applications | Brochure | 2024-03-25 | |
RF Power application reports for Broadcast, Navigation and Safety Radio, Industrial, Scientific and Medical applications | Brochure | 2024-02-06 | |
Packages for RF Power Transistors | Leaflet | 2024-03-25 |
No documentation available.