BGA7204
400 MHz to 2750 MHz high linearity variable gain amplifier
The BGA7204 MMIC is an extremely linear Variable Gain Amplifier (VGA), operating from 0.4 GHz to 2.75 GHz. At minimum attenuation it has a gain of 18.5 dB, an output IP3 of 38 dBm and a noise figure of 7 dB. The attenuation range is 31.5 dB with an attenuation step of 0.5 dB. The gain control is offered through a digital parallel interface or a digital serial interface (SPI). The digital serial interface offers advanced features like reprogramming the attenuation curve and on-chip temperature monitoring. The interfaces can be combined to support response to fast fading. The serial interface can be used to pre-set the desired gain level, whereas the parallel interface can be used to select this gain setting in 0.15 μs.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| Static characteristics | ||||||
| VDD | supply voltage | 4.75 | 5 | 5.25 | V | |
| IDD(tot) | total supply current | PWRDN = 0 | 115 | 133 | mA | |
| IDD(tot) | total supply current | PWRDN = 1 | 15 | mA | ||
| Dynamic characteristics: f = 400 Mhz to 2750 MHz; input and output are terminated with 50 Ω; unless otherwise specified. | ||||||
| Gp | power gain | 1450 MHz ≤ f ≤ 2100 MHz; VCC = 5 V; minimum attenuation | 15 | 17.5 | 20 | dB |
| Gp | power gain | VCC = 5 V; maximum attenuation; 2750 MHz ≤ f ≤ 700 MHz | -13 | dB | ||
| Gp | power gain | 2100 MHz ≤ f ≤ 2750 MHz; VCC = 5 V; minimum attenuation | 14 | 16.5 | 19 | dB |
| NF | noise figure | 400 MHz ≤ f ≤ 700 MHz; minimum attenuation | 7 | 9.5 | dB | |
| NF | noise figure | 700 Hz ≤ f ≤ 2100 Hz; minimum attenuation | 6.5 | 9 | dB | |
| NF | noise figure | 2100 MHz ≤ f ≤ 2700 MHz; maximum attenuation | 38 | dB | ||
| IP3O | output third-order intercept point | Δf = 1 MHz; minimum attenuation; 1450 MHz ≤ f ≤ 700 MHz | 33 | 37.5 | dBm | |
| IP3O | output third-order intercept point | 1450 MHz ≤ f ≤ 2100 MHz; Δf = 1 MHz; maximum attenuation | 31 | 36 | dBm | |
| IP3O | output third-order intercept point | 2100 MHz ≤ f ≤ 2750 MHz; Δf = 1 MHz; minimum attenuation | 28.5 | 34 | dBm | |
| PL(1dB) | output power at 1 dB gain compression | 400 MHz ≤ f ≤ 1450 MHz; ICC = 115 mA; VCC = 5 V; minimum attenuation | 19 | 21 | dBm | |
| PL(1dB) | output power at 1 dB gain compression | 1450 MHz ≤ f ≤ 2100 MHz; ICC = 115 mA; VCC = 5 V; minimum attenuation | 18 | 20.5 | dBm | |
| PL(1dB) | output power at 1 dB gain compression | 2100 MHz ≤ f ≤ 2750 MHz; ICC = 115 mA; VCC = 5 V; minimum attenuation | 17.5 | 20 | dBm | |
| frange | frequency range | 400 | 2750 | MHz | ||
| Grange | gain range | 30.5 | dB | |||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BGA7204 | BGA7204,515 | 9352 925 58515 | Volume production | SOT617-3 (HVQFN32) | Reel Dry Pack, 7" | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | AMP_IN | RF input to amplifier | No image available. | ![]() |
| 2 | GND | ground | ||
| 3 | GND | ground | ||
| 4 | ATT_OUT | RF output of attenuator | ||
| 5 | GND | ground | ||
| 6 | GND | ground | ||
| 7 | SPICONFIG | Set SPI mode | ||
| 8 | PWRDN | power down RF section | ||
| 9 | GND | ground | ||
| 10 | GND | ground | ||
| 11 | GND | ground | ||
| 12 | ATT_IN | RF input to attenuator | ||
| 13 | GND | ground | ||
| 14 | SEROUT | SPI data output | ||
| 15 | PUP2 | Power-up control 2 | ||
| 16 | PUP1 | Power-up control 1 | ||
| 17 | VDD | supply voltage | ||
| 18 | D5 | Attenuation control word | ||
| 19 | D4 | Attenuation control word | ||
| 20 | D3 | Attenuation control word | ||
| 21 | D2 | Attenuation control word | ||
| 22 | D1 | Attenuation control word | ||
| 23 | D0 | Attenuation control word | ||
| 24 | PSCONFIG | Set digital gain control mode | ||
| 25 | SCLK | SPI clock input | ||
| 26 | SERIN | SPI data input | ||
| 27 | LE/SS | Latch enable or slave select | ||
| 28 | GND | ground | ||
| 29 | AMP_OUT | RF output of amplifier | ||
| 30 | GND | ground | ||
| 31 | GND | ground | ||
| 32 | GND | ground | ||
| GND | GND paddle | exposed die pad |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BGA7204 | BGA7204,515 | BGA7204 | Always Pb-free | 2 | 2 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 400 MHz to 2750 MHz high linearity variable gain amplifier (v.2.0) | 2012-01-18 | |
| Application note | Replacing HMC625 by NXP BGA7204 (v.2.0) | 2011-12-14 | |
| Brochure | Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (v.1.0) | 2011-05-23 | |
| Leaflet | NXP Digital VGA BGA7210 & BGA7204 Leaflet (v.1.0) | 2012-05-10 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
OM7922 - Variable gain amplifier BGA7204 customer evaluation kit information
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us