BGA7350
50 MHz to 250 MHz high linearity Si variable gain amplifier; 24 dB gain range
The BGA7350 MMIC is a dual independently digitally controlled IF Variable Gain Amplifier (VGA) operating from 50 MHz to 250 MHz. Each IF VGA amplifies with a gain range of 24 dB and at its maximum gain setting delivers 17 dBm output power at 1 dB gain compression and a superior linear performance. The BGA7350 Dual IF VGA is optimized for a differential gain error of less than ±0.1 dB for accurate gain control and has a total integrated gain error of less than ±0.4 dB. The gain controls of each amplifier are separate digital gain-control word, which is provided externally through two sets of 5 bits. The BGA7350 is housed in a 32 pins 5 mm x 5 mm leadless HVQFN32 package.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| Dynamic characteristics: (EN = HIGH; BEN = HIGH (VGA enabled). Typical values at VCC = 5 V; ICC = 245 mA; f = 172 MHz; B = 28 MHz; Tcase = 25°C; Differential input impedance matched to 140 Ω; Differential output impedance matched to 200 Ω; unless otherwise specified) | ||||||
| Gp | power gain | f = 192 MHz; VCC = 5 V; B = 60 MHz; maximum attenuation [0] [1] | -5.5 | dB | ||
| Gp | power gain | f = 192 MHz; VCC = 5 V; B = 60 MHz; minimum attenuation [1] [2] | 18.5 | dB | ||
| NF | noise figure | minimum attenuation [2] | 6 | 8 | dB | |
| NF | noise figure | maximum attenuation [2] | 25.2 | dB | ||
| frange | frequency range | 50 | 250 | MHz | ||
| Grange | gain range | 24 | dB | |||
| Static characteristics (AEN = HIGH; BEN = HIGH (both channels enabled). Typical values at VCC = 5 V; Tcase = 25 °C; unless otherwise specified) | ||||||
| ICC | supply current | Enable = 1 | 245 | 280 | mA | |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BGA7350 | BGA7350,515 | 9352 934 17515 | Volume production | SOT617-1 (HVQFN32) | Reel Dry Pack, 7" | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BGA7350 | BGA7350,115 | 9352 934 17115 | Withdrawn Replacement product | SOT617-1 (HVQFN32) | Reel Pack, SMD, 7" | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | A_D2 | MSB − 2 for gain control interface of channel A | ![]() | ![]() |
| 2 | A_D3 | MSB − 1 for gain control interface of channel A | ||
| 3 | A_D4 | MSB for gain control interface of channel A | ||
| 4 | n.c. | not connected | ||
| 5 | n.c. | not connected | ||
| 6 | B_D4 | MSB for gain control interface of channel B | ||
| 7 | B_D3 | Set SPI mode | ||
| 8 | B_D2 | power down RF section | ||
| 9 | B_D1 | LSB + 1 for gain control interface of channel B | ||
| 10 | B_D0 | LSB for gain control interface of channel B | ||
| 11 | B_IN_P | channel B positive input | ||
| 12 | B_IN_N | channel B negative input | ||
| 13 | GNDB | ground for channel B | ||
| 14 | VCCB | supply voltage for channel B | ||
| 15 | B_OUT_P | channel B positive output | ||
| 16 | B_OUT_N | channel B negative output | ||
| 17 | B_OUT_P | channel B positive output | ||
| 18 | B_OUT_N | Attenuation control word | ||
| 19 | B_EN | Attenuation control word | ||
| 20 | GNDB | Attenuation control word | ||
| 21 | GNDA | Attenuation control word | ||
| 22 | A_EN | Attenuation control word | ||
| 23 | A_OUT_N | Attenuation control word | ||
| 24 | A_OUT_P | Set digital gain control mode | ||
| 25 | A_OUT_N | channel A negative output | ||
| 26 | A_OUT_P | channel A positive output | ||
| 27 | VCCA | Latch enable or slave select | ||
| 28 | GNDA | ground for channel A | ||
| 29 | A_IN_N | channel A negative input | ||
| 30 | A_IN_P | channel A positive input | ||
| 31 | A_D0 | LSB for gain control interface of channel A | ||
| 32 | A_D1 | LSB + 1 for gain control interface of channel A | ||
| GND | GND paddle | RF ground and DC ground |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BGA7350 | 935293417115 | DN |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BGA7350 | BGA7350,515 | BGA7350 | Always Pb-free | 2 | 2 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BGA7350 | BGA7350,115 | BGA7350 | Always Pb-free | 2 | 2 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BGA7350 | 935293417115 | DN |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 50 MHz to 250 MHz high linearity Si variable gain amplifier; 24 dB gain range (v.1.0) | 2011-12-21 | |
| Brochure | Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (v.1.0) | 2011-05-23 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us